Qorvo 802.11ac Power Amplifiers Deliver Higher Throughput and Greater Range for Leading Wi-Fi Platforms

February 11, 2016

HILLSBORO, OR and GREENSBORO, NC – February 11, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications, today announced that Qorvo's recently launched RFPA55X2 Wi-Fi power amplifier (PA) family is enabling many of today's leading home and business WLAN networking devices.

Qorvo's RFPA55X2 Wi-Fi PA family includes the RFPA5512, RFPA5522, RFPA5532 and RFPA5542. The PA product suite offers high power and low power consumption in an innovative design that enables 802.11ac Wave2 features such as eight 80MHz streams, 160MHz streams and multi-user multiple input/multiple output (MIMO) technology supporting a variety of devices simultaneously. This allows wireless devices to connect across longer-range access points with ultra-increased data throughput in a high-density user environment under a variety of operating conditions.

Home and business networking device manufacturers turn to Qorvo's power amplifiers for superior performance and innovative designs that reduce manufacturing costs. Qorvo's RFPA5522, for example, provides superior power-added efficiency of 17% for 802.11ac and more than 20% for 802.11n, resulting in a PAE savings of 4-5% that significantly reduce thermal issues in MIMO applications. This reduces the need for thermal compensation devices such as fans and heatsinks, which in turn enables smaller form factors without a loss in performance.

Justin Doucette, director of product management, Linksys, said, "Qorvo's RFPA5522 highly efficient amplifiers deliver the high performance and power efficiency needed for our newest, dual-band 802.11ac consumer routers such as the WRT1900ACS dual-band Wi-Fi Router. We appreciate the RF expertise and outstanding support that Qorvo brings, allowing Linksys to focus on creating products that make the best home networking experience possible for our customers."

James Klein, president of Qorvo's Infrastructure and Defense Products group, said, "Qorvo is proud to work with Linksys, a leader in innovative networking solutions for home and business. The RFPA5522 5GHz PA is making next-generation features a reality while helping Linksys to offer the most robust routers that allow users to connect multiple wireless products seamlessly."

Today's consumers demand that home Wi-Fi networks deliver high data throughput to support a broad range of data-hungry, connected applications, like streaming media and gaming, with full coverage for the entire home. Qorvo's RF solutions enable industry-leading RF performance for high-speed 802.11ac wireless networks for the rapidly expanding number of connected devices in the home and enterprise.

About Qorvo

Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Media Contact

Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com


This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo 802.11ac Power Amplifiers Deliver Higher Throughput and Greater Range for Leading Wi-Fi Platforms

February 11, 2016

HILLSBORO, OR and GREENSBORO, NC – February 11, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications, today announced that Qorvo's recently launched RFPA55X2 Wi-Fi power amplifier (PA) family is enabling many of today's leading home and business WLAN networking devices.

Qorvo's RFPA55X2 Wi-Fi PA family includes the RFPA5512, RFPA5522, RFPA5532 and RFPA5542. The PA product suite offers high power and low power consumption in an innovative design that enables 802.11ac Wave2 features such as eight 80MHz streams, 160MHz streams and multi-user multiple input/multiple output (MIMO) technology supporting a variety of devices simultaneously. This allows wireless devices to connect across longer-range access points with ultra-increased data throughput in a high-density user environment under a variety of operating conditions.

Home and business networking device manufacturers turn to Qorvo's power amplifiers for superior performance and innovative designs that reduce manufacturing costs. Qorvo's RFPA5522, for example, provides superior power-added efficiency of 17% for 802.11ac and more than 20% for 802.11n, resulting in a PAE savings of 4-5% that significantly reduce thermal issues in MIMO applications. This reduces the need for thermal compensation devices such as fans and heatsinks, which in turn enables smaller form factors without a loss in performance.

Justin Doucette, director of product management, Linksys, said, "Qorvo's RFPA5522 highly efficient amplifiers deliver the high performance and power efficiency needed for our newest, dual-band 802.11ac consumer routers such as the WRT1900ACS dual-band Wi-Fi Router. We appreciate the RF expertise and outstanding support that Qorvo brings, allowing Linksys to focus on creating products that make the best home networking experience possible for our customers."

James Klein, president of Qorvo's Infrastructure and Defense Products group, said, "Qorvo is proud to work with Linksys, a leader in innovative networking solutions for home and business. The RFPA5522 5GHz PA is making next-generation features a reality while helping Linksys to offer the most robust routers that allow users to connect multiple wireless products seamlessly."

Today's consumers demand that home Wi-Fi networks deliver high data throughput to support a broad range of data-hungry, connected applications, like streaming media and gaming, with full coverage for the entire home. Qorvo's RF solutions enable industry-leading RF performance for high-speed 802.11ac wireless networks for the rapidly expanding number of connected devices in the home and enterprise.

About Qorvo

Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Media Contact

Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com


This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo