Qorvo® and NanoSemi Demonstrate Ultra-Wideband Linearization for Massive MIMO Applications at IMS 2016

May 23, 2016

Qorvo's wideband GaN PAs enhance performance and ease implementation of next-generation wireless infrastructure applications

GREENSBORO, NC and HILLSBORO, OR – May 23, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and defense applications, today announced, in conjunction with NanoSemi, a leading developer of digital linearization and compensation algorithms, that it has demonstrated industry-leading ultra-wideband linearization results with its Gallium Nitride (GaN) power amplifiers for wireless infrastructure.

Qorvo's QPA2705 is an integrated GaN driver and GaN Doherty power amplifier with 30dB gain, P3dB of 44dBm, PAE of 35% at 37dBm average output power in a compact 6x10mm surface mount package for next generation massive MIMO applications. Using QPA2705 integrated GaN driver and GaN Doherty power amplifier with NanoSemi’s proprietary digital compensation algorithms, the two companies have achieved impressive results, as detailed in the following table:

Adjacent Channel
Power Ratio (ACPR)
Signal Bandwidth Carrier Configuration
-58dBc 60 MHz 3x20 MHz LTE
-55dBc 100 MHz 5x20 MHz LTE

 
Leading cellular operators are enhancing wireless spectrum efficiency and boosting network capacity by more than 500% by adopting technologies including Massive Multi-input Multi-output (MIMO), Active Antenna Systems (AAS) and LTE-Pro. By combining Qorvo's ultra-compact, advanced power amplifier (PA) modules with NanoSemi's Digital Pre-distortion (DPD) intellectual property, operators are able to implement highly efficient, small form-factor Massive MIMO transceivers for next-generation base stations.

Sumit Tomar, general manager of Qorvo's Wireless Infrastructure business unit said, "Active Antenna Systems with 64 transceivers pose significant challenges to design power amplifiers with the small form factors, high efficiency and linearity needed for multi-carrier configurations. The combination of Qorvo's ultra-compact advanced PA modules and NanoSemi's DPD IP enables customers to implement high efficiency, smaller form-factor Massive MIMO transceivers suitable for next-generation base stations."

Helen Kim, CEO of NanoSemi said, "We are excited to collaborate with Qorvo and demonstrate best-in-class results with our Digital Compensation Technology. NanoSemi's unique approach to digital pre-distortion (DPD) and CFR enables our customers to tune their products to the sweet spot of performance, resource needs, power and targeted bandwidth."

NanoSemi and Qorvo have also demonstrated linearization of the QPA2705 cascaded Doherty driver amplifier and QPD2730 dual-channel GaN Doherty PA final stage with -58dBc for 60 MHz LTE signals, and -55 dBc for 100MHz LTE signals.

Qorvo will be demonstrating GaN power amplifiers for base station infrastructure at Booth 839 at the IEEE International Microwave Symposium (IMS), May 22-27 in San Francisco. Qorvo offers an extensive portfolio for wireless infrastructure DAS solutions including PAs, LNAs, filters, switches, duplexers and wireless boosters/repeaters. Visit Qorvo at the show or join the conversation online using hashtags #IMS2016 and #QorvoIMS.

NanoSemi will also be highlighting their digital compensation techniques at Booth #2629

About Qorvo

Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

About NanoSemi, Inc

NanoSemi Inc develops breakthrough digital compensators to linearize non-linear dynamic systems such as wireless radios. Its performance -- particularly its spectral efficiency and low power consumption -- gives our customers a considerable competitive advantage in the instrumentation, portable and communication infrastructure markets. For more information about NanoSemi, visit www.nanosemitech.com.

Media Contact

Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com

Marketing Manager

James Nelson
Product Line Manager, Qorvo Base Station Power
+1-972-994-5617
james.nelson@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® and NanoSemi Demonstrate Ultra-Wideband Linearization for Massive MIMO Applications at IMS 2016

May 23, 2016

Qorvo's wideband GaN PAs enhance performance and ease implementation of next-generation wireless infrastructure applications

GREENSBORO, NC and HILLSBORO, OR – May 23, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and defense applications, today announced, in conjunction with NanoSemi, a leading developer of digital linearization and compensation algorithms, that it has demonstrated industry-leading ultra-wideband linearization results with its Gallium Nitride (GaN) power amplifiers for wireless infrastructure.

Qorvo's QPA2705 is an integrated GaN driver and GaN Doherty power amplifier with 30dB gain, P3dB of 44dBm, PAE of 35% at 37dBm average output power in a compact 6x10mm surface mount package for next generation massive MIMO applications. Using QPA2705 integrated GaN driver and GaN Doherty power amplifier with NanoSemi’s proprietary digital compensation algorithms, the two companies have achieved impressive results, as detailed in the following table:

Adjacent Channel
Power Ratio (ACPR)
Signal Bandwidth Carrier Configuration
-58dBc 60 MHz 3x20 MHz LTE
-55dBc 100 MHz 5x20 MHz LTE

 
Leading cellular operators are enhancing wireless spectrum efficiency and boosting network capacity by more than 500% by adopting technologies including Massive Multi-input Multi-output (MIMO), Active Antenna Systems (AAS) and LTE-Pro. By combining Qorvo's ultra-compact, advanced power amplifier (PA) modules with NanoSemi's Digital Pre-distortion (DPD) intellectual property, operators are able to implement highly efficient, small form-factor Massive MIMO transceivers for next-generation base stations.

Sumit Tomar, general manager of Qorvo's Wireless Infrastructure business unit said, "Active Antenna Systems with 64 transceivers pose significant challenges to design power amplifiers with the small form factors, high efficiency and linearity needed for multi-carrier configurations. The combination of Qorvo's ultra-compact advanced PA modules and NanoSemi's DPD IP enables customers to implement high efficiency, smaller form-factor Massive MIMO transceivers suitable for next-generation base stations."

Helen Kim, CEO of NanoSemi said, "We are excited to collaborate with Qorvo and demonstrate best-in-class results with our Digital Compensation Technology. NanoSemi's unique approach to digital pre-distortion (DPD) and CFR enables our customers to tune their products to the sweet spot of performance, resource needs, power and targeted bandwidth."

NanoSemi and Qorvo have also demonstrated linearization of the QPA2705 cascaded Doherty driver amplifier and QPD2730 dual-channel GaN Doherty PA final stage with -58dBc for 60 MHz LTE signals, and -55 dBc for 100MHz LTE signals.

Qorvo will be demonstrating GaN power amplifiers for base station infrastructure at Booth 839 at the IEEE International Microwave Symposium (IMS), May 22-27 in San Francisco. Qorvo offers an extensive portfolio for wireless infrastructure DAS solutions including PAs, LNAs, filters, switches, duplexers and wireless boosters/repeaters. Visit Qorvo at the show or join the conversation online using hashtags #IMS2016 and #QorvoIMS.

NanoSemi will also be highlighting their digital compensation techniques at Booth #2629

About Qorvo

Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

About NanoSemi, Inc

NanoSemi Inc develops breakthrough digital compensators to linearize non-linear dynamic systems such as wireless radios. Its performance -- particularly its spectral efficiency and low power consumption -- gives our customers a considerable competitive advantage in the instrumentation, portable and communication infrastructure markets. For more information about NanoSemi, visit www.nanosemitech.com.

Media Contact

Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com

Marketing Manager

James Nelson
Product Line Manager, Qorvo Base Station Power
+1-972-994-5617
james.nelson@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks