Qorvo Commences Shipments of RF Flex GEN-3

February 22, 2016

Qorvo’s Expanding Portfolio of RF Flex Solutions Supports Multiple Leading Basebands and Enables Inter-Band Carrier Aggregation

BARCELONA, SPAIN – February 22, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and defense applications, today announced it has commenced shipments of the Company’s recently launched RF Flex™ Gen-3 family of RF front end modules to support multiple smartphone OEMs.

Qorvo's RF Flex™ Gen-3 modules leverage the Company's industry-leading product and technology portfolio and deep systems-level expertise to integrate core cellular transmit and receive functionality into high-performance multiband PA modules and transmit modules. The PA modules and transmit modules are co-architected to deliver ease of adaptability and scalability with superior performance in carrier aggregation operation for performance-tier smartphones in China and other emerging markets.

Eric Creviston, president of Qorvo's Mobile Products group, said, "Qorvo's newest generation of RF Flex™ solutions deliver world-class performance and enable carrier aggregation in the industry’s most flexible, scalable and cost-effective LTE architectures. We expect the market for performance-tier smartphones to grow quickly in 2016 as legacy 2G/3G devices migrate to FDD/TD-LTE 4G with carrier aggregation capability. With the mobile industry racing to achieve higher data rates and throughput, we are pleased to be leading the charge with new enabling products and technologies for all tiers of the 4G LTE market."

Qorvo's RF Flex™ Gen-3 solutions – the RF5422, RF5426 and RF5427 multiband PA modules and the RF5228 and RF5238 transmit modules – are optimized for superior performance in carrier aggregation operation and are co-architected to deliver a highly adaptable and scalable solution for performance-tier LTE smartphones. RF Flex helps leading smartphone manufacturers quickly develop and ship carrier aggregation-enabled smartphones with regional, super-regional, and global capabilities.

RF5228 Single Antenna Transmit Module: Qorvo's RF5228 is a high-performance transmit module that integrates GSM/EDGE coverage and antenna switch functionality in a compact 5.5mm x 5.5mm form factor. The RF5228 provides a single antenna connection feeding two high-linearity switch banks through an integrated diplexer to enable full TDD and FDD carrier aggregation in LTE devices with the most challenging mechanical constraints.

RF5238 Dual Antenna Transmit Module: Qorvo's RF5238 builds on the capability of the RF5228 with a third switch branch dedicated to high-band use. The RF5238 shares the same proven PA engine and switch/diplexer configuration and adds dual antenna support for applications requiring enhanced carrier aggregation performance in specific markets. The RF5238 is footprint compatible with the RF5228, in a 5.5mm x 5.5mm package.

RF5422 Multiband PA Module: Qorvo's RF5422 is a multimode, multiband linear PA module that integrates all major ultra-low, low, mid, and high frequency bands between 700MHz and 2.7GHz. Packaged in a compact 4mm x 6.8mm form factor, the RF5422 delivers higher output power and increased linearity for carrier aggregation applications facing more challenging design constraints and higher front-end insertion loss. The RF5422 is fully matched and optimized to provide leading efficiency in average power tracking (APT) operation and can deliver additional performance advantages in envelope tracking (ET) operation.

RF5426/27 Multiband PA Modules: Qorvo's RF5426 and RF5427 are complementary multimode, multiband linear PA modules designed to be used together to cover all major frequency bands and carrier aggregation combinations. The RF5426 supports mid and high band frequencies between 1.7 and 2.7GHz, while the RF5427 supports ultra-low and low frequency bands between 700 and 915MHz. The RF5426 and RF5427 deliver increased isolation in the most challenging carrier aggregation applications, particularly in North America, as well as expanded post-PA switch capability to enable super-regional and global LTE devices. The RF5426 and RF5427 are optimized for APT and ET operation and are packaged in 4mm x 3.65mm and 4mm x 2.8mm packages, respectively.

Qorvo's high performance RF solutions simplify design, reduce product footprint, conserve power, improve system performance and accelerate the adoption of carrier aggregation. Qorvo combines deep systems-level expertise, broad manufacturing scale, and the industry's most comprehensive product and technology portfolio to help leading manufacturers accelerate delivery of next-generation LTE, LTE-A, and IoT products. Qorvo's Core RF solutions set the standard for next-gen connectivity, with unmatched integration and performance at the heart of the connected world.

Qorvo is showcasing the Company's expanding portfolio of high performance RF solutions for smartphones, tablets, and other high-performance mobile data devices at the 2016 GSMA Mobile World Congress, February 22-25, 2016, in Barcelona.

About Qorvo

Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations:
Doug DeLieto
VP, Investor Relations
Qorvo
+1-336-678-7088


Marketing Manager:
Abhiroop Dutta
Strategic Marketing Communications Manager
Qorvo Mobile Products
+1-336-678-8074
abhiroop.dutta@qorvo.com


This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo Commences Shipments of RF Flex GEN-3

February 22, 2016

Qorvo’s Expanding Portfolio of RF Flex Solutions Supports Multiple Leading Basebands and Enables Inter-Band Carrier Aggregation

BARCELONA, SPAIN – February 22, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and defense applications, today announced it has commenced shipments of the Company’s recently launched RF Flex™ Gen-3 family of RF front end modules to support multiple smartphone OEMs.

Qorvo's RF Flex™ Gen-3 modules leverage the Company's industry-leading product and technology portfolio and deep systems-level expertise to integrate core cellular transmit and receive functionality into high-performance multiband PA modules and transmit modules. The PA modules and transmit modules are co-architected to deliver ease of adaptability and scalability with superior performance in carrier aggregation operation for performance-tier smartphones in China and other emerging markets.

Eric Creviston, president of Qorvo's Mobile Products group, said, "Qorvo's newest generation of RF Flex™ solutions deliver world-class performance and enable carrier aggregation in the industry’s most flexible, scalable and cost-effective LTE architectures. We expect the market for performance-tier smartphones to grow quickly in 2016 as legacy 2G/3G devices migrate to FDD/TD-LTE 4G with carrier aggregation capability. With the mobile industry racing to achieve higher data rates and throughput, we are pleased to be leading the charge with new enabling products and technologies for all tiers of the 4G LTE market."

Qorvo's RF Flex™ Gen-3 solutions – the RF5422, RF5426 and RF5427 multiband PA modules and the RF5228 and RF5238 transmit modules – are optimized for superior performance in carrier aggregation operation and are co-architected to deliver a highly adaptable and scalable solution for performance-tier LTE smartphones. RF Flex helps leading smartphone manufacturers quickly develop and ship carrier aggregation-enabled smartphones with regional, super-regional, and global capabilities.

RF5228 Single Antenna Transmit Module: Qorvo's RF5228 is a high-performance transmit module that integrates GSM/EDGE coverage and antenna switch functionality in a compact 5.5mm x 5.5mm form factor. The RF5228 provides a single antenna connection feeding two high-linearity switch banks through an integrated diplexer to enable full TDD and FDD carrier aggregation in LTE devices with the most challenging mechanical constraints.

RF5238 Dual Antenna Transmit Module: Qorvo's RF5238 builds on the capability of the RF5228 with a third switch branch dedicated to high-band use. The RF5238 shares the same proven PA engine and switch/diplexer configuration and adds dual antenna support for applications requiring enhanced carrier aggregation performance in specific markets. The RF5238 is footprint compatible with the RF5228, in a 5.5mm x 5.5mm package.

RF5422 Multiband PA Module: Qorvo's RF5422 is a multimode, multiband linear PA module that integrates all major ultra-low, low, mid, and high frequency bands between 700MHz and 2.7GHz. Packaged in a compact 4mm x 6.8mm form factor, the RF5422 delivers higher output power and increased linearity for carrier aggregation applications facing more challenging design constraints and higher front-end insertion loss. The RF5422 is fully matched and optimized to provide leading efficiency in average power tracking (APT) operation and can deliver additional performance advantages in envelope tracking (ET) operation.

RF5426/27 Multiband PA Modules: Qorvo's RF5426 and RF5427 are complementary multimode, multiband linear PA modules designed to be used together to cover all major frequency bands and carrier aggregation combinations. The RF5426 supports mid and high band frequencies between 1.7 and 2.7GHz, while the RF5427 supports ultra-low and low frequency bands between 700 and 915MHz. The RF5426 and RF5427 deliver increased isolation in the most challenging carrier aggregation applications, particularly in North America, as well as expanded post-PA switch capability to enable super-regional and global LTE devices. The RF5426 and RF5427 are optimized for APT and ET operation and are packaged in 4mm x 3.65mm and 4mm x 2.8mm packages, respectively.

Qorvo's high performance RF solutions simplify design, reduce product footprint, conserve power, improve system performance and accelerate the adoption of carrier aggregation. Qorvo combines deep systems-level expertise, broad manufacturing scale, and the industry's most comprehensive product and technology portfolio to help leading manufacturers accelerate delivery of next-generation LTE, LTE-A, and IoT products. Qorvo's Core RF solutions set the standard for next-gen connectivity, with unmatched integration and performance at the heart of the connected world.

Qorvo is showcasing the Company's expanding portfolio of high performance RF solutions for smartphones, tablets, and other high-performance mobile data devices at the 2016 GSMA Mobile World Congress, February 22-25, 2016, in Barcelona.

About Qorvo

Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations:
Doug DeLieto
VP, Investor Relations
Qorvo
+1-336-678-7088


Marketing Manager:
Abhiroop Dutta
Strategic Marketing Communications Manager
Qorvo Mobile Products
+1-336-678-8074
abhiroop.dutta@qorvo.com


This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo