Qorvo® Expands DOCSIS 3.1 CATV Family with New Power Doublers

June 6, 2016

Three New Multi-Chip Modules Offer Industry-Leading Power Efficiency

GREENSBORO, NC – June 6, 2016 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today unveiled three new DOCSIS 3.1-ready power doubler multi-chip modules (MCMs). Qorvo’s newest power doubler MCM amplifiers provide cable broadband service providers an easy upgrade path to DOCSIS 3.1 with maximum design flexibility and functionality while conserving power and reducing board space.

Kellie Chong, director, CATV and Broadband Access products for Qorvo said, "Our latest power doubler MCMs give our customers additional tools to reach more subscribers with greater bandwidth and higher output power. Additionally, the compact MCM packaging provides a cost effective solution, saving up to 70% board space compared to traditional hybrid packages."

The MCMs feature temperature-sensing pins to ease assembly, reduce power consumption and provide added confidence during printed circuit board reflow. A combination of DC power adjust and current adjust capability allows operators to manage networks intelligently and reduce power consumption without sacrificing performance.

The RFCM3327 and RFCM3328 feature Qorvo's market-leading GaN on SiC process to deliver superior thermal conductivity. The RFCM3327 offers 23 dB gain, while the RFCM3328 offers 25 dB gain. Both power doublers are capable of +63 dBmV power output, the highest performance of their class, and both include an external current control feature that allows customers to reduce overall power consumption by up to 20% while meeting required linearity specifications.

The QPB8808 is notable for its compact footprint, which saves up to 70% printed circuit board space over competing solutions. The 12V amplifier operates from 45 MHz to 1218 MHz, offers 20.5 dB gain and +58 dBmv power output, and includes a variable current bias adjust feature to conserve power while maintaining high output.

Qorvo leads CATV GAN RF with more that 50% market share* and offers more than 60 DOCSIS 3.1-ready components, including attenuators, switches, power doubler amplifiers, pre-driver gain blocks, push-pull amplifiers and reverse path amplifiers. Qorvo uses highly differentiated, internally developed process technologies, including GaN high-electron-mobility transistor (HEMT), to deliver superior linearity, output power and reliability. Qorvo's reverse path amplifiers operate from up 300MHz – well beyond the current requirement of 204MHz for existing return path amplifiers.

Qorvo will feature its DOCSIS 3.1 portfolio at the upcoming ANGA COM 2016 European Exposition and Congress, in Cologne, Germany, June 7-9, 2016 at booth 10.2 / L36.

About Qorvo

Qorvo (NASDAQ: QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

* Yole Développement, 2016

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7088
Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of integrating the businesses of RFMD and TriQuint. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo® Expands DOCSIS 3.1 CATV Family with New Power Doublers

June 6, 2016

Three New Multi-Chip Modules Offer Industry-Leading Power Efficiency

GREENSBORO, NC – June 6, 2016 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today unveiled three new DOCSIS 3.1-ready power doubler multi-chip modules (MCMs). Qorvo’s newest power doubler MCM amplifiers provide cable broadband service providers an easy upgrade path to DOCSIS 3.1 with maximum design flexibility and functionality while conserving power and reducing board space.

Kellie Chong, director, CATV and Broadband Access products for Qorvo said, "Our latest power doubler MCMs give our customers additional tools to reach more subscribers with greater bandwidth and higher output power. Additionally, the compact MCM packaging provides a cost effective solution, saving up to 70% board space compared to traditional hybrid packages."

The MCMs feature temperature-sensing pins to ease assembly, reduce power consumption and provide added confidence during printed circuit board reflow. A combination of DC power adjust and current adjust capability allows operators to manage networks intelligently and reduce power consumption without sacrificing performance.

The RFCM3327 and RFCM3328 feature Qorvo's market-leading GaN on SiC process to deliver superior thermal conductivity. The RFCM3327 offers 23 dB gain, while the RFCM3328 offers 25 dB gain. Both power doublers are capable of +63 dBmV power output, the highest performance of their class, and both include an external current control feature that allows customers to reduce overall power consumption by up to 20% while meeting required linearity specifications.

The QPB8808 is notable for its compact footprint, which saves up to 70% printed circuit board space over competing solutions. The 12V amplifier operates from 45 MHz to 1218 MHz, offers 20.5 dB gain and +58 dBmv power output, and includes a variable current bias adjust feature to conserve power while maintaining high output.

Qorvo leads CATV GAN RF with more that 50% market share* and offers more than 60 DOCSIS 3.1-ready components, including attenuators, switches, power doubler amplifiers, pre-driver gain blocks, push-pull amplifiers and reverse path amplifiers. Qorvo uses highly differentiated, internally developed process technologies, including GaN high-electron-mobility transistor (HEMT), to deliver superior linearity, output power and reliability. Qorvo's reverse path amplifiers operate from up 300MHz – well beyond the current requirement of 204MHz for existing return path amplifiers.

Qorvo will feature its DOCSIS 3.1 portfolio at the upcoming ANGA COM 2016 European Exposition and Congress, in Cologne, Germany, June 7-9, 2016 at booth 10.2 / L36.

About Qorvo

Qorvo (NASDAQ: QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

* Yole Développement, 2016

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7088
Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of integrating the businesses of RFMD and TriQuint. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo