Qorvo Introduces New Quad Linear Driver for 100G-400G Networks
CFP/CFP2-ACO modulator drivers lead the industry with high gain, low power consumption and low THD
HILLSBORO, OR and GREENSBORO, NC – March 21, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and defense applications, today introduced a new, high-performance output modulator driver amplifier for optical networks supporting 100G, 200G, and 400G metro and long-haul applications.
IHS forecasts that worldwide 100G port revenue will grow at a 137 percent compound annual growth rate (CAGR) from 2014 to 2019, driven by dramatic increases in mobile data traffic and growth of data centers and cloud networks.
"Our newest driver amplifier is very well suited to today's metro and long haul networks in which flexibility, efficient power consumption and reduced latency are top priorities," said Gorden Cook, Qorvo's general manager for transport products. "Qorvo's TGA4899-SL continues to set the standard by which OEMs select products, as evidenced by our market position with tier one customers."
The TGA4899-SL is Qorvo's newest quad linear driver offering industry-leading performance by delivering high gain, low power dissipation, high channel-to-channel isolation and low THD in a compact 14x9mm SMT form factor. This driver consists of four channels of high-performance wideband amplifiers and integrated broadband RF chokes, requiring a minimum number of off-chip components.
TGA4899-SL Features for CFP and CFP2-ACO pluggable modules:
- Differential input / Single ended output
- Low power dissipation
- Gain adjust >20dB
- High gain 28dB
- Low THD
Qorvo has provided market-leading linear driver solutions to tier one OEMs since 2008, and has shipped over 3 million transmit modulator driver amplifiers and receive transimpedance amplifiers (TIAs) for use in high-performance optical equipment. These components are critical for long-haul, metro and data center applications. Qorvo's optical network products offer the size, power and performance needed to support higher-frequency signals and extremely low distortion to enable the next generations of fiber optic networks.
Qorvo's optical portfolio will be showcased at the Optical Fiber Communication Conference and Exposition in Anaheim, California from March 22-24 at booth #1813. To learn more about Qorvo’s high-performance solutions at the core of optical transport, visit www.qorvo.com/optical.
About Qorvo
Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.
Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.
Media Contact
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com
This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.