Qorvo Offers Maximum Upstream Bandwidth with New DOCSIS 3.1-Ready Reverse Path Amplifiers

March 24, 2016

GREENSBORO, NC and HILLSBORO, OR – March 24, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and defense applications, has added ten new DOCSIS 3.1-ready reverse path amplifiers to its portfolio, enabling cable broadband service providers with the fastest data rate capabilities required for high-bandwidth content uploading.

"Qorvo's reverse path products equip cable providers with next-generation technology that is 'future-proof,' offering faster upstream data rate capability than the standard set forth by the current phase of DOCSIS 3.1," said Kellie Chong, director, CATV and Broadband Access products for Qorvo. "Now cable operators utilizing fiber to the home (FTTH) and hybrid fiber coaxial (HFC) networks can provide higher bandwidth to meet the increasing subscriber demand for upstream and interactive content."

Qorvo's new products for HFC and FTTH applications include the RFCA8830 and RFCA1008 reverse path power amplifiers capable of operating up to 300 MHz – well beyond the current return path requirement of 204 MHz. The newly released RFCM5304 includes integrated functionality such as power down, adjustable gain control (AGC), configurable current, first stage amplifier bypass, and an on-chip thermal pin to sense IC temperature during operation.

Qorvo's reverse path amplifiers are available in standard HFC; SOT-115J form factor; miniaturized multi-chip module (MCM); and monolithic microwave integrated circuit (MMIC) packages, including QFN and SOIC. These products accelerate the deployment of high-speed CATV DOCSIS 3.1 networks while providing cable designers greater flexibility in product design.

Qorvo offers the most DOCSIS 3.1-ready products, with more than 60 components including pre-driver gain blocks and push-pull and power doubler amplifiers employing the latest high-performance process technologies, including GaN high-electron-mobility transistor (HEMT), which delivers superior linearity, output power and reliability. Qorvo's forward path amplifiers operate from 45 MHz to 1.2 GHz with very high output (capable of 76 dBmV composite power), extremely low distortion (lower than 70 dBc), and excellent input and output return loss (-20 dB typical).

Qorvo will showcase these products and its DOCSIS 3.1 portfolio at the upcoming China Content Broadcasting Network (CCBN) Exhibition in Beijing, China, March 24-26, 2016 at booth 2501.

About Qorvo

Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Media Contact

Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com


This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo Offers Maximum Upstream Bandwidth with New DOCSIS 3.1-Ready Reverse Path Amplifiers

March 24, 2016

GREENSBORO, NC and HILLSBORO, OR – March 24, 2016 – Qorvo® (Nasdaq: QRVO), a leading provider of core technologies and RF solutions for mobile, infrastructure and defense applications, has added ten new DOCSIS 3.1-ready reverse path amplifiers to its portfolio, enabling cable broadband service providers with the fastest data rate capabilities required for high-bandwidth content uploading.

"Qorvo's reverse path products equip cable providers with next-generation technology that is 'future-proof,' offering faster upstream data rate capability than the standard set forth by the current phase of DOCSIS 3.1," said Kellie Chong, director, CATV and Broadband Access products for Qorvo. "Now cable operators utilizing fiber to the home (FTTH) and hybrid fiber coaxial (HFC) networks can provide higher bandwidth to meet the increasing subscriber demand for upstream and interactive content."

Qorvo's new products for HFC and FTTH applications include the RFCA8830 and RFCA1008 reverse path power amplifiers capable of operating up to 300 MHz – well beyond the current return path requirement of 204 MHz. The newly released RFCM5304 includes integrated functionality such as power down, adjustable gain control (AGC), configurable current, first stage amplifier bypass, and an on-chip thermal pin to sense IC temperature during operation.

Qorvo's reverse path amplifiers are available in standard HFC; SOT-115J form factor; miniaturized multi-chip module (MCM); and monolithic microwave integrated circuit (MMIC) packages, including QFN and SOIC. These products accelerate the deployment of high-speed CATV DOCSIS 3.1 networks while providing cable designers greater flexibility in product design.

Qorvo offers the most DOCSIS 3.1-ready products, with more than 60 components including pre-driver gain blocks and push-pull and power doubler amplifiers employing the latest high-performance process technologies, including GaN high-electron-mobility transistor (HEMT), which delivers superior linearity, output power and reliability. Qorvo's forward path amplifiers operate from 45 MHz to 1.2 GHz with very high output (capable of 76 dBmV composite power), extremely low distortion (lower than 70 dBc), and excellent input and output return loss (-20 dB typical).

Qorvo will showcase these products and its DOCSIS 3.1 portfolio at the upcoming China Content Broadcasting Network (CCBN) Exhibition in Beijing, China, March 24-26, 2016 at booth 2501.

About Qorvo

Qorvo (NASDAQ:QRVO) is a leading provider of core technologies and RF solutions for mobile, infrastructure and aerospace/defense applications. Qorvo was formed following the merger of RFMD and TriQuint, and has more than 7,000 global employees dedicated to delivering solutions for everything that connects the world. Qorvo has the industry's broadest portfolio of products and core technologies; world-class ISO9001-, ISO 14001- and ISO/TS 16949-certified manufacturing facilities; and is a DoD-accredited 'Trusted Source' (Category 1A) for GaAs, GaN and BAW products and services. For the industry's leading core RF solutions, visit www.qorvo.com.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Media Contact

Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1-972-994-8546
katie.caballero@qorvo.com


This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage channel partners and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, the impact of stringent environmental regulations, and the impact of the integration of Qorvo. These and other risks and uncertainties, which are described in more detail in Qorvo's 8K and other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks