Qorvo® Introduces Industry’s Best Performing and Broadest RF Front End Portfolio for Power Class 2

February 21, 2017

New RFFEs increase network speed and capacity to accelerate the global deployment of TD-LTE Band 41

GREENSBORO, NC – February 21, 2017 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today announced a portfolio of RF front ends for LTE Power Class 2 – also known as high performance user equipment (HPUE) . Smartphones that incorporate Qorvo’s RFFEs can combine the speed and capacity advantages of high-band spectrum with the coverage advantages of mid-band spectrum.

Major mobile network operators using TD-LTE Band 41 (2.5 GHz) are requiring Power Class 2 in handsets beginning in 2017 to drive global adoption. High-band spectrum, such as 2.5 GHz, carries massive quantities of data at very high speeds but lacks the range of mid- or low-band spectrum. Qorvo’s Power Class 2 portfolio delivers higher power at the cell edge, optimizing spectral efficiency. Sprint and China Mobile are two of the leading network operators using Band 41.

Dr. John Saw, Chief Technology Officer at Sprint, said, “HPUE provides our customers with up to 30% greater 2.5 GHz coverage. Qorvo’s HPUE-capable technologies were invaluable in helping us demonstrate its feasibility and drive rapid certification of this new standard. We are delighted that Qorvo’s RFFE portfolio will help smartphone manufacturers quickly develop devices that will connect to our networks.”

Eric Creviston, President of Qorvo’s Mobile Products group, said “Thanks to our close collaboration with Sprint, Qorvo will play a key role in the rollout of Power Class 2 and HPUE. This important new standard will help meet the ever-growing demand for mobile data as we transition to higher frequency bands on the road to 5G.”

Qorvo’s proprietary BAW technology and high efficiency PAs make it possible for high frequency bands to transmit data with equal or better performance than lower frequency bands. Qorvo’s HPUE portfolio includes RF Fusion™ modules for flagship phones and RF Flex™ modules for mid-tier phones. Two new RF Fusion additions include the compact QM75001H, which reduces board area by 35% and supports both envelope tracking and carrier aggregation, and the highly-integrated QM78068, which incorporates an additional antenna switch and an ultra-high performance BAW-based Band 7 PA/Duplexer. The RF Flex addition is the QM56022, which integrates high-, mid- and low-band multimode PAs packaged in the most popular footprint for mid-tier phones.

Qorvo’s high-performance RF solutions simplify design, reduce product footprint, conserve power, improve system performance and accelerate the adoption of carrier aggregation. Qorvo combines systems-level expertise, broad manufacturing scale, and the industry’s most comprehensive product and technology portfolio to help leading manufacturers accelerate the delivery of next-generation LTE, LTE-A, and IoT products. Qorvo's core RF solutions set the standard for next-gen connectivity, delivering unmatched integration and performance at the heart of the connected world.

Qorvo will showcase the industry’s most comprehensive portfolio of advanced RF Front End solutions at Mobile World Congress (MWC 2017), from February 27 through March 2 in Hall 2, Stand 2i25.

About Qorvo

Qorvo (NASDAQ:QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7088

Media Contact:
Abhiroop Dutta
Strategic Marketing Manager, Mobile
+1 336-678-8074
abhiroop.dutta@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Introduces Industry’s Best Performing and Broadest RF Front End Portfolio for Power Class 2

February 21, 2017

New RFFEs increase network speed and capacity to accelerate the global deployment of TD-LTE Band 41

GREENSBORO, NC – February 21, 2017 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today announced a portfolio of RF front ends for LTE Power Class 2 – also known as high performance user equipment (HPUE) . Smartphones that incorporate Qorvo’s RFFEs can combine the speed and capacity advantages of high-band spectrum with the coverage advantages of mid-band spectrum.

Major mobile network operators using TD-LTE Band 41 (2.5 GHz) are requiring Power Class 2 in handsets beginning in 2017 to drive global adoption. High-band spectrum, such as 2.5 GHz, carries massive quantities of data at very high speeds but lacks the range of mid- or low-band spectrum. Qorvo’s Power Class 2 portfolio delivers higher power at the cell edge, optimizing spectral efficiency. Sprint and China Mobile are two of the leading network operators using Band 41.

Dr. John Saw, Chief Technology Officer at Sprint, said, “HPUE provides our customers with up to 30% greater 2.5 GHz coverage. Qorvo’s HPUE-capable technologies were invaluable in helping us demonstrate its feasibility and drive rapid certification of this new standard. We are delighted that Qorvo’s RFFE portfolio will help smartphone manufacturers quickly develop devices that will connect to our networks.”

Eric Creviston, President of Qorvo’s Mobile Products group, said “Thanks to our close collaboration with Sprint, Qorvo will play a key role in the rollout of Power Class 2 and HPUE. This important new standard will help meet the ever-growing demand for mobile data as we transition to higher frequency bands on the road to 5G.”

Qorvo’s proprietary BAW technology and high efficiency PAs make it possible for high frequency bands to transmit data with equal or better performance than lower frequency bands. Qorvo’s HPUE portfolio includes RF Fusion™ modules for flagship phones and RF Flex™ modules for mid-tier phones. Two new RF Fusion additions include the compact QM75001H, which reduces board area by 35% and supports both envelope tracking and carrier aggregation, and the highly-integrated QM78068, which incorporates an additional antenna switch and an ultra-high performance BAW-based Band 7 PA/Duplexer. The RF Flex addition is the QM56022, which integrates high-, mid- and low-band multimode PAs packaged in the most popular footprint for mid-tier phones.

Qorvo’s high-performance RF solutions simplify design, reduce product footprint, conserve power, improve system performance and accelerate the adoption of carrier aggregation. Qorvo combines systems-level expertise, broad manufacturing scale, and the industry’s most comprehensive product and technology portfolio to help leading manufacturers accelerate the delivery of next-generation LTE, LTE-A, and IoT products. Qorvo's core RF solutions set the standard for next-gen connectivity, delivering unmatched integration and performance at the heart of the connected world.

Qorvo will showcase the industry’s most comprehensive portfolio of advanced RF Front End solutions at Mobile World Congress (MWC 2017), from February 27 through March 2 in Hall 2, Stand 2i25.

About Qorvo

Qorvo (NASDAQ:QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7088

Media Contact:
Abhiroop Dutta
Strategic Marketing Manager, Mobile
+1 336-678-8074
abhiroop.dutta@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks