Active-Semi Adds Seven Channel ACT88430 to its ActiveCiPS™ Product Line

November 27, 2018
Active-Semi adds ACT88430 to its power management portfolio with increased efficiency and reduced output voltages down to 0.6V covering present and future processor solutions.

DALLAS, TX – November 27, 2018 – The ACT88430 is the next generation ActiveCiPS™ Power Management IC combining seven fully integrated power channels with one 4A buck regulator, three 2.5A buck regulators and three LDOs with digitally controlled features providing seamless and easy sequencing, adjustable protection features, four highly flexible GPIOs and a dedicated external power converter control pin. The buck converters support DVS (Dynamic Voltage Scaling) with 9.375mV steps down to 0.6V and can be controlled with the I2C interface to optimize individual processor performance.

The ActiveCiPS™line of products allows system designers to change the power up and down sequencing, output voltages, current limits and many more parameters by using the IC's proprietary multiple-time programmable logic to meet changing requirements during product development without the need for changing the PCB layout. It also enables the reuse of the same power management solution in follow-on designs with different voltage and sequencing requirements.

"The seven power rails are highly configurable, and the DC/DC buck converters and LDOs can be used as load switches giving designers more system flexibility," says Dave Briggs VP and General Manager of Power Solutions at Active-Semi. "Our multiple-time programmable (MTP) logic enables quick changes in the customer's project design phase and allows for reuse and a simplified bill of materials for improved system cost optimization and sourcing."

The compact ACT88430 is packaged in a 40 pin, 5x5mm QFN package and is available in samples and volume production.

For more information visit:
https://www.qorvo.com/products/p/ACT88430

Please visit www.qorvo.com/how-to-buy for additional contact and purchasing information.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Active-Semi Adds Seven Channel ACT88430 to its ActiveCiPS™ Product Line

November 27, 2018
Active-Semi adds ACT88430 to its power management portfolio with increased efficiency and reduced output voltages down to 0.6V covering present and future processor solutions.

DALLAS, TX – November 27, 2018 – The ACT88430 is the next generation ActiveCiPS™ Power Management IC combining seven fully integrated power channels with one 4A buck regulator, three 2.5A buck regulators and three LDOs with digitally controlled features providing seamless and easy sequencing, adjustable protection features, four highly flexible GPIOs and a dedicated external power converter control pin. The buck converters support DVS (Dynamic Voltage Scaling) with 9.375mV steps down to 0.6V and can be controlled with the I2C interface to optimize individual processor performance.

The ActiveCiPS™line of products allows system designers to change the power up and down sequencing, output voltages, current limits and many more parameters by using the IC's proprietary multiple-time programmable logic to meet changing requirements during product development without the need for changing the PCB layout. It also enables the reuse of the same power management solution in follow-on designs with different voltage and sequencing requirements.

"The seven power rails are highly configurable, and the DC/DC buck converters and LDOs can be used as load switches giving designers more system flexibility," says Dave Briggs VP and General Manager of Power Solutions at Active-Semi. "Our multiple-time programmable (MTP) logic enables quick changes in the customer's project design phase and allows for reuse and a simplified bill of materials for improved system cost optimization and sourcing."

The compact ACT88430 is packaged in a 40 pin, 5x5mm QFN package and is available in samples and volume production.

For more information visit:
https://www.qorvo.com/products/p/ACT88430

Please visit www.qorvo.com/how-to-buy for additional contact and purchasing information.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo