Active-Semi Inc. Announces 30V USB-PD 3.0 + PPS compliant Buck-Boost Converters and Charger with Integrated MOSFETs and USB On-The-Go (OTG)

May 8, 2018

DALLAS, TX – May 8, 2018 – Active-Semi Int. Inc. releases its first buck-boost devices, the I2C programmable output buck-boost converter ACT5101, the fixed output buck-boost converter ACT5102, and the I2C programmable ACT2861 JEITA compliant buck-boost charger.

The ACT2861, ACT5101, and ACT5102 offer high efficiency, low external component count, compact solutions. With a wide input voltage range of 4V to 29V, the products are ideally suited for 2 to 5 series cell battery applications and industrial 12V and 24V systems.

The ACT2861 has been further optimized to reduce input current in shipping, shutdown, and standby for applications which are sensitive to quiescent current draw, such as battery-powered applications. The three-member product family all support OTG for QC2.0/3.0/4.0 USB PD with PPS, AFC and others.

With the advanced control algorithm and internal flexibility, the ACT2861, ACT5101, and ACT5102 enable the design of compact solutions with minimal external components. All three devices provide seamless transition between buck and boost modes providing an output free of transients and subharmonics.

The ACT2861, ACT5101, and ACT5102 allow system monitoring via I2C, and the built-in ADC can be used to read information on input/output voltages, currents, battery temperature, die temperature, and a generic input. Paired with an MCU, the ACT2861 can easily be configured to charge a multi-cell battery pack from a variety of input power sources. All three devices integrate a 100mA LDO to provide power for the MCU and other peripheral components inside the system further reducing component count in the application.

"We designed our new buck-boost platform with a rich feature set in a compact package. The first three devices in this new family of products are a programmable or standalone battery charger an I2C programmable and one fixed output buck-boost converter. Being able to charge a variety of battery packs from a wide array of input source makes the ACT2861 ideal for our mobile world. At the same time we have enabled multiple customers to pass USB-PD 3.0 + PPS certification with our ACT5101 reference design" said Bernd Krafthoefer Marketing Director at active-semi® International.

The ACT2861, ACT5101, and ACT5102 are available in 32-pin, 4x4mm QFN package. Please visit qorvo.com/how-to-buy for additional information.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Active-Semi Inc. Announces 30V USB-PD 3.0 + PPS compliant Buck-Boost Converters and Charger with Integrated MOSFETs and USB On-The-Go (OTG)

May 8, 2018

DALLAS, TX – May 8, 2018 – Active-Semi Int. Inc. releases its first buck-boost devices, the I2C programmable output buck-boost converter ACT5101, the fixed output buck-boost converter ACT5102, and the I2C programmable ACT2861 JEITA compliant buck-boost charger.

The ACT2861, ACT5101, and ACT5102 offer high efficiency, low external component count, compact solutions. With a wide input voltage range of 4V to 29V, the products are ideally suited for 2 to 5 series cell battery applications and industrial 12V and 24V systems.

The ACT2861 has been further optimized to reduce input current in shipping, shutdown, and standby for applications which are sensitive to quiescent current draw, such as battery-powered applications. The three-member product family all support OTG for QC2.0/3.0/4.0 USB PD with PPS, AFC and others.

With the advanced control algorithm and internal flexibility, the ACT2861, ACT5101, and ACT5102 enable the design of compact solutions with minimal external components. All three devices provide seamless transition between buck and boost modes providing an output free of transients and subharmonics.

The ACT2861, ACT5101, and ACT5102 allow system monitoring via I2C, and the built-in ADC can be used to read information on input/output voltages, currents, battery temperature, die temperature, and a generic input. Paired with an MCU, the ACT2861 can easily be configured to charge a multi-cell battery pack from a variety of input power sources. All three devices integrate a 100mA LDO to provide power for the MCU and other peripheral components inside the system further reducing component count in the application.

"We designed our new buck-boost platform with a rich feature set in a compact package. The first three devices in this new family of products are a programmable or standalone battery charger an I2C programmable and one fixed output buck-boost converter. Being able to charge a variety of battery packs from a wide array of input source makes the ACT2861 ideal for our mobile world. At the same time we have enabled multiple customers to pass USB-PD 3.0 + PPS certification with our ACT5101 reference design" said Bernd Krafthoefer Marketing Director at active-semi® International.

The ACT2861, ACT5101, and ACT5102 are available in 32-pin, 4x4mm QFN package. Please visit qorvo.com/how-to-buy for additional information.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo