Active-Semi Introduces New 44V System Cost Optimized Intelligent Motor Control IC for Handheld Power Tools, RC Vehicles and Low-Voltage Fans

October 26, 2018
Active-Semi reduces the system cost of BLDC motor control with the addition of the PAC5222 to its Power Application Controller® (PAC) family optimized for low voltage and size constrained applications.

DALLAS, TX – October 26, 2018 – The PAC5222 is an Arm® Cortex® -M0 intelligent motor controller that has an optimized Analog Front End (AFE) to align with the demand for smaller, lower component count systems with reduced PCB (Printed Circuit Board) area. The PAC5222 enables board layouts that can be mounted directly on the back of a BLDC or PMSM motor.

"The PAC5222 is ideally suited for portable power tools, industrial and telecom cooling fans with supply voltages up to 24V" says David Briggs, VP and General Manager of Power Solutions at Active-Semi. "The PAC5222 was closely developed with our growing customer base that targets their products in the growing power tool market."

The combination of a high power Arm® and dedicated Analog Front End enables designers to utilize the PAC5222 in cost sensitive applications. This is supported with the integrated gate drivers, signal conditioning and power management controllers to reduce external component count. This reduces PCB size, Time to Market and increases the system reliability with lower failure points.

"We are finding more applications that can benefit from our high level of integration and combination of hardware and software optimization" says David Briggs. "From first concept review to a working model in under a week is not unusual and is enabled with our dedicated team of experts and a well-rounded software library."

The PAC5222QM is available in a 6x6mm 48 pin TQFN package and is supported with an evaluation kit, advanced software library and schematic and layout design files.

For more information on PAC5222 visit:
https://www.qorvo.com/products/p/PAC5222

Please visit www.qorvo.com/how-to-buy for additional contact and purchasing information.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Active-Semi Introduces New 44V System Cost Optimized Intelligent Motor Control IC for Handheld Power Tools, RC Vehicles and Low-Voltage Fans

October 26, 2018
Active-Semi reduces the system cost of BLDC motor control with the addition of the PAC5222 to its Power Application Controller® (PAC) family optimized for low voltage and size constrained applications.

DALLAS, TX – October 26, 2018 – The PAC5222 is an Arm® Cortex® -M0 intelligent motor controller that has an optimized Analog Front End (AFE) to align with the demand for smaller, lower component count systems with reduced PCB (Printed Circuit Board) area. The PAC5222 enables board layouts that can be mounted directly on the back of a BLDC or PMSM motor.

"The PAC5222 is ideally suited for portable power tools, industrial and telecom cooling fans with supply voltages up to 24V" says David Briggs, VP and General Manager of Power Solutions at Active-Semi. "The PAC5222 was closely developed with our growing customer base that targets their products in the growing power tool market."

The combination of a high power Arm® and dedicated Analog Front End enables designers to utilize the PAC5222 in cost sensitive applications. This is supported with the integrated gate drivers, signal conditioning and power management controllers to reduce external component count. This reduces PCB size, Time to Market and increases the system reliability with lower failure points.

"We are finding more applications that can benefit from our high level of integration and combination of hardware and software optimization" says David Briggs. "From first concept review to a working model in under a week is not unusual and is enabled with our dedicated team of experts and a well-rounded software library."

The PAC5222QM is available in a 6x6mm 48 pin TQFN package and is supported with an evaluation kit, advanced software library and schematic and layout design files.

For more information on PAC5222 visit:
https://www.qorvo.com/products/p/PAC5222

Please visit www.qorvo.com/how-to-buy for additional contact and purchasing information.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo