Custom MMIC [Now Qorvo] New Products - Q3 2019

September 30, 2019

Custom MMIC Expands Low Noise Amplifier MMIC Portfolio

Custom MMIC expands it's industry leading low noise amplifier MMIC portfolio with three new product releases ranging from 2 to 16 GHz.

We're proud to introduce three new Low Noise Amplifier (LNA) MMICs to its industry leading portfolio of high-performance RF and Microwave MMIC products. These three new GaAs devices offer customers a broad frequency range that addresses many popular wireless applications in the Aerospace, Defense and Instrumentation markets.

Part # Description Frequency Range (GHz) Package Type
CMD307P3 Low Noise Amplifier 8 - 16 3x3 mm QFN
CMD308P4 Low Noise Amplifier 2 - 6 4x4 mm QFN
CMD309P4 Low Noise Amplifier 5 - 11 4x4 mm QFN

Custom MMIC Extends Packaging to Ka-Band with GaAs Low Noise and Distributed Amplifiers

Custom MMIC extends its product packaging to Ka-Band with GaAs Low Noise and Distributed Amplifiers reaching up to 40 GHz in an Air-cavity plastic QFN.

We're proud to introduce two new Ka-band amplifier MMICs to its growing portfolio of higher frequency packaged products. Both the CMD242K4 (Distributed Amplifier) and CMD299K4 (Low Noise Amplifier) operate up to 40 GHz while being packaged in a small 4x4 mm air-cavity QFN plastic package designed for surface mount applications. This new “K” series designation signifies a new high frequency plastic package being utilized by Custom MMIC for 20 GHz and above products demanded by aerospace, defense and instrumentation customers.

“We are constantly listening and responding to customer’s needs and have had numerous requests to package more of our high frequency die products. After a comprehensive internal technical review and rigorous testing, we have selected a high frequency compatible plastic QFN package, useful to 45 GHz with negligible performance degradation. The CMD242K4 and CMD299K4 are the first of many high frequency products to be packaged over the next several months,” said Paul Blount, CEO and President of Custom MMIC."

Part # Description Frequency Range (GHz) Package Type
CMD242K4 Distributed Amplifier DC - 40 4x4 mm QFN Air-cavity
CMD299K4 Low Noise Amplifier 18 - 40 4x4 mm QFN Air-cavity

The introduction of these two new products reaffirms Custom MMICs commitment to delivering our valued customers with the best performing MMIC devices in the industry.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Custom MMIC [Now Qorvo] New Products - Q3 2019

September 30, 2019

Custom MMIC Expands Low Noise Amplifier MMIC Portfolio

Custom MMIC expands it's industry leading low noise amplifier MMIC portfolio with three new product releases ranging from 2 to 16 GHz.

We're proud to introduce three new Low Noise Amplifier (LNA) MMICs to its industry leading portfolio of high-performance RF and Microwave MMIC products. These three new GaAs devices offer customers a broad frequency range that addresses many popular wireless applications in the Aerospace, Defense and Instrumentation markets.

Part # Description Frequency Range (GHz) Package Type
CMD307P3 Low Noise Amplifier 8 - 16 3x3 mm QFN
CMD308P4 Low Noise Amplifier 2 - 6 4x4 mm QFN
CMD309P4 Low Noise Amplifier 5 - 11 4x4 mm QFN

Custom MMIC Extends Packaging to Ka-Band with GaAs Low Noise and Distributed Amplifiers

Custom MMIC extends its product packaging to Ka-Band with GaAs Low Noise and Distributed Amplifiers reaching up to 40 GHz in an Air-cavity plastic QFN.

We're proud to introduce two new Ka-band amplifier MMICs to its growing portfolio of higher frequency packaged products. Both the CMD242K4 (Distributed Amplifier) and CMD299K4 (Low Noise Amplifier) operate up to 40 GHz while being packaged in a small 4x4 mm air-cavity QFN plastic package designed for surface mount applications. This new “K” series designation signifies a new high frequency plastic package being utilized by Custom MMIC for 20 GHz and above products demanded by aerospace, defense and instrumentation customers.

“We are constantly listening and responding to customer’s needs and have had numerous requests to package more of our high frequency die products. After a comprehensive internal technical review and rigorous testing, we have selected a high frequency compatible plastic QFN package, useful to 45 GHz with negligible performance degradation. The CMD242K4 and CMD299K4 are the first of many high frequency products to be packaged over the next several months,” said Paul Blount, CEO and President of Custom MMIC."

Part # Description Frequency Range (GHz) Package Type
CMD242K4 Distributed Amplifier DC - 40 4x4 mm QFN Air-cavity
CMD299K4 Low Noise Amplifier 18 - 40 4x4 mm QFN Air-cavity

The introduction of these two new products reaffirms Custom MMICs commitment to delivering our valued customers with the best performing MMIC devices in the industry.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks