Qorvo® Breaks Power Barrier with 10W Ka-Band GaN Amplifier

June 3, 2019

Qorvo delivers industry’s highest-power solution for 32-38GHz applications in defense radar and electronic warfare

GREENSBORO, NC – June 3, 2019 – Qorvo® (Nasdaq: QRVO), a leading provider of innovative RF solutions that connect the world, today unveiled a MMIC power amplifier that delivers more than 10 watts of saturated power over the 32-38GHz band. The advanced reliability and efficiency of the product – the highest-performing MMIC on the market – enable customers to achieve performance objectives in critical defense applications while reducing costs.

Built on Qorvo’s ultra-reliable gallium nitride on silicon carbide (GaN-on-SiC) technology, the 10-watt TGA2222 provides 16dB of large-signal gain, 25dB small-signal gain and an industry-leading power-added efficiency greater than 22%. It delivers this extended RF power in a smaller die, which reduces size, weight and number of components to create a simple but powerful solution for radar and electronic warfare applications.

Roger Hall, general manager of Qorvo’s High Performance Solutions business, said, “The increasing demand for higher data rates across all markets continues to drive the need for better-performing RF solutions. With the TGA2222, Qorvo is delivering a breakthrough MMIC with the industry’s highest levels of power and bandwidth for Ka-band defense applications.”

The TGA2222 is available now to qualified customers and offers these specifications:

Frequency Range 32 – 38 GHz
PSAT (PIN=24 dBm) > 40 dBm
PAE (PIN=24 dBm) > 22 %
Power Gain (PIN=24 dBm) > 16 dB
Small Signal Gain > 25 dB
Bias (pulsed) VD = 26 V, IDQ = 640 mA
Bias (CW) VD = 24 V, IDQ = 640 mA
Die Dimensions 3.43 x 2.65 x 0.05 mm

Qorvo offers the industry’s largest, most innovative GaN-on-SiC portfolio to help customers realize significant improvements in efficiency and operational bandwidth. The company’s products deliver high power density, reduced size, excellent gain, high reliability and process maturity, with volume production dating back to 2000.

About Qorvo
Qorvo (Nasdaq:QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-664-1233

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Breaks Power Barrier with 10W Ka-Band GaN Amplifier

June 3, 2019

Qorvo delivers industry’s highest-power solution for 32-38GHz applications in defense radar and electronic warfare

GREENSBORO, NC – June 3, 2019 – Qorvo® (Nasdaq: QRVO), a leading provider of innovative RF solutions that connect the world, today unveiled a MMIC power amplifier that delivers more than 10 watts of saturated power over the 32-38GHz band. The advanced reliability and efficiency of the product – the highest-performing MMIC on the market – enable customers to achieve performance objectives in critical defense applications while reducing costs.

Built on Qorvo’s ultra-reliable gallium nitride on silicon carbide (GaN-on-SiC) technology, the 10-watt TGA2222 provides 16dB of large-signal gain, 25dB small-signal gain and an industry-leading power-added efficiency greater than 22%. It delivers this extended RF power in a smaller die, which reduces size, weight and number of components to create a simple but powerful solution for radar and electronic warfare applications.

Roger Hall, general manager of Qorvo’s High Performance Solutions business, said, “The increasing demand for higher data rates across all markets continues to drive the need for better-performing RF solutions. With the TGA2222, Qorvo is delivering a breakthrough MMIC with the industry’s highest levels of power and bandwidth for Ka-band defense applications.”

The TGA2222 is available now to qualified customers and offers these specifications:

Frequency Range 32 – 38 GHz
PSAT (PIN=24 dBm) > 40 dBm
PAE (PIN=24 dBm) > 22 %
Power Gain (PIN=24 dBm) > 16 dB
Small Signal Gain > 25 dB
Bias (pulsed) VD = 26 V, IDQ = 640 mA
Bias (CW) VD = 24 V, IDQ = 640 mA
Die Dimensions 3.43 x 2.65 x 0.05 mm

Qorvo offers the industry’s largest, most innovative GaN-on-SiC portfolio to help customers realize significant improvements in efficiency and operational bandwidth. The company’s products deliver high power density, reduced size, excellent gain, high reliability and process maturity, with volume production dating back to 2000.

About Qorvo
Qorvo (Nasdaq:QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-664-1233

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo