Qorvo® Paves the Way to 5G with New High-Performance Small Cell Infrastructure Products

June 3, 2019

High-efficiency amplifiers and LNAs expand capacity of existing architectures

GREENSBORO, NC – June 3, 2019 – Qorvo® (Nasdaq: QRVO), a leading provider of innovative RF solutions that connect the world, today announced new power-efficient, small cell front-end solutions for the sub-6 GHz wireless infrastructure market. The products significantly boost efficiency, enabling base station manufacturers to enhance existing 4G LTE infrastructure with greater bandwidth, coverage, throughput and capacity – particularly in high-density, high-traffic areas.

Strategy Analytics estimates that, “Driven by the explosive growth of emerging 5G networks, the number of new base station sectors deployed will double between 2018 and 2024. 5G relies on network architectures incorporating traditional macrocells and lower power small cells in sub-6 GHz and millimeter wave frequency bands.”1

The new Qorvo solutions include the Band 3 QPA9903 power amplifier (PA), the Band 8 QPA9908 power amplifier, and the QPL9098 4-6 GHz bypass ultra-low noise amplifier. The PAs offer 34% power added efficiency, enabling Power over Ethernet (PoE) small cell architectures targeted for deployments in high-traffic areas, such as subways, train stations, and stadiums or for high quality of service (QoS) enterprise in-building applications.

The PAs are easy to linearize using DPD algorithms and their performance is optimized for wideband, multicarrier signals vs. a single 20 MHz carrier. The highly rugged PAs can handle high levels of signal mismatch at output – up to 20:1 Voltage Standing Wave Radio (VSWR). Rugged packaging withstands the impact of a wide range of challenging environments.

Roger Hall, general manager of Qorvo’s High Performance Solutions business, said “Our new small cell products further expand Qorvo’s portfolio of economical, system-level architecture solutions for wireless infrastructure. By extending the bandwidth capacity of the existing network, customers can more cost-effectively transition to 5G and trust in Qorvo’s ability to scale to high-volume manufacturing.”

Qorvo is paving the path to 5G by helping to define 5G standards as a delegate to 3GPP and through collaboration with wireless infrastructure manufacturers, network operators, chipset providers and smartphone manufacturers. Qorvo has helped conduct dozens of 5G field trials, and Qorvo’s 28 GHz products supported the Samsung® 5G MIMO demo at the 2018 Winter Olympics.

Qorvo is showcasing its industry-leading portfolio of advanced RF solutions at #IMS from June 4-7, in Booth 806, at the Boston Convention & Exhibition center. For more information, go to qorvo.com.

About Qorvo
Qorvo (Nasdaq:QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

1 2017-2024 Wireless Base Station Sector Forecast: What Should You Know?, Strategy Analytics, April 2019

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-664-1233

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Paves the Way to 5G with New High-Performance Small Cell Infrastructure Products

June 3, 2019

High-efficiency amplifiers and LNAs expand capacity of existing architectures

GREENSBORO, NC – June 3, 2019 – Qorvo® (Nasdaq: QRVO), a leading provider of innovative RF solutions that connect the world, today announced new power-efficient, small cell front-end solutions for the sub-6 GHz wireless infrastructure market. The products significantly boost efficiency, enabling base station manufacturers to enhance existing 4G LTE infrastructure with greater bandwidth, coverage, throughput and capacity – particularly in high-density, high-traffic areas.

Strategy Analytics estimates that, “Driven by the explosive growth of emerging 5G networks, the number of new base station sectors deployed will double between 2018 and 2024. 5G relies on network architectures incorporating traditional macrocells and lower power small cells in sub-6 GHz and millimeter wave frequency bands.”1

The new Qorvo solutions include the Band 3 QPA9903 power amplifier (PA), the Band 8 QPA9908 power amplifier, and the QPL9098 4-6 GHz bypass ultra-low noise amplifier. The PAs offer 34% power added efficiency, enabling Power over Ethernet (PoE) small cell architectures targeted for deployments in high-traffic areas, such as subways, train stations, and stadiums or for high quality of service (QoS) enterprise in-building applications.

The PAs are easy to linearize using DPD algorithms and their performance is optimized for wideband, multicarrier signals vs. a single 20 MHz carrier. The highly rugged PAs can handle high levels of signal mismatch at output – up to 20:1 Voltage Standing Wave Radio (VSWR). Rugged packaging withstands the impact of a wide range of challenging environments.

Roger Hall, general manager of Qorvo’s High Performance Solutions business, said “Our new small cell products further expand Qorvo’s portfolio of economical, system-level architecture solutions for wireless infrastructure. By extending the bandwidth capacity of the existing network, customers can more cost-effectively transition to 5G and trust in Qorvo’s ability to scale to high-volume manufacturing.”

Qorvo is paving the path to 5G by helping to define 5G standards as a delegate to 3GPP and through collaboration with wireless infrastructure manufacturers, network operators, chipset providers and smartphone manufacturers. Qorvo has helped conduct dozens of 5G field trials, and Qorvo’s 28 GHz products supported the Samsung® 5G MIMO demo at the 2018 Winter Olympics.

Qorvo is showcasing its industry-leading portfolio of advanced RF solutions at #IMS from June 4-7, in Booth 806, at the Boston Convention & Exhibition center. For more information, go to qorvo.com.

About Qorvo
Qorvo (Nasdaq:QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

1 2017-2024 Wireless Base Station Sector Forecast: What Should You Know?, Strategy Analytics, April 2019

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-664-1233

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1-972-994-8546

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo