Qorvo® Advances Defense Phased Array Radar Performance and Capabilities with 150W GaN Power Amplifier

July 17, 2020

Industry-leading product improves range and enhances performance

TP Link
QPA3070: GaN power amplifier that delivers a 50 percent
increase in power for improved range, performance
and multi-target tracking in S-band (2 - 4 GHz)
phased array radar.

GREENSBORO, NC – July 16, 2020 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today introduced a GaN power amplifier (PA) that delivers a 50 percent increase in power for improved range, performance and multi-target tracking in S-band (2-4 GHz) phased array radars.

The Qorvo QPA3070 leapfrogs existing industry offerings, providing a first-ever 150 watts of power for the 2.9-3.5 GHz frequency range, 58 percent power added efficiency (PAE) and 28 dB power gain. These achievements are possible through Qorvo’s ultra-reliable and highly efficient gallium nitride (GaN) on silicon carbide (GaN-on-SiC) process technology, which offers superior efficiency, power density and affordability.

The PA delivers these features in a small and cost-effective surface-mount package. It enables engineers to design higher power radar solutions with significant size, weight, power and cost (SWAP-C) improvements – and bring them to market faster.

Roger Hall, general manager of Qorvo's High Performance Solutions (HPS) business, said "Qorvo's GaN products are recognized throughout the industry for power and performance. With more than 30 years of experience delivering aerospace and defense solutions, we have unique insight into the critical role that power plays in phased array systems. That knowledge is at the heart of this industry-first 150W power amplifier optimized for defense and commercial radar."

The QPA3070 PA, with the following specifications, is available now to qualified customers.

Frequency Range 2.9-3.5GHz
PSAT 52dBm
PAE 58%
Power Gain 28dB
Package Size 7x7x0.85mm

Qorvo offers the industry's largest, most innovative GaN-on-SiC portfolio to help customers realize superior efficiency and operational bandwidth. The company's GaN-on-SiC products deliver high power density, reduced size, excellent gain, high reliability and process maturity. Qorvo is a leading supplier of RF products and compound semiconductor foundry services to defense primes and other global defense and aerospace customers. Qorvo is the only supplier to achieve a Manufacturing Readiness Level 10 (MRL 10) rating from the U.S. Department of Defense.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7968

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions resulting from natural disasters, extreme weather conditions and public health issues, including the outbreak of COVID-19; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Advances Defense Phased Array Radar Performance and Capabilities with 150W GaN Power Amplifier

July 17, 2020

Industry-leading product improves range and enhances performance

TP Link
QPA3070: GaN power amplifier that delivers a 50 percent
increase in power for improved range, performance
and multi-target tracking in S-band (2 - 4 GHz)
phased array radar.

GREENSBORO, NC – July 16, 2020 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today introduced a GaN power amplifier (PA) that delivers a 50 percent increase in power for improved range, performance and multi-target tracking in S-band (2-4 GHz) phased array radars.

The Qorvo QPA3070 leapfrogs existing industry offerings, providing a first-ever 150 watts of power for the 2.9-3.5 GHz frequency range, 58 percent power added efficiency (PAE) and 28 dB power gain. These achievements are possible through Qorvo’s ultra-reliable and highly efficient gallium nitride (GaN) on silicon carbide (GaN-on-SiC) process technology, which offers superior efficiency, power density and affordability.

The PA delivers these features in a small and cost-effective surface-mount package. It enables engineers to design higher power radar solutions with significant size, weight, power and cost (SWAP-C) improvements – and bring them to market faster.

Roger Hall, general manager of Qorvo's High Performance Solutions (HPS) business, said "Qorvo's GaN products are recognized throughout the industry for power and performance. With more than 30 years of experience delivering aerospace and defense solutions, we have unique insight into the critical role that power plays in phased array systems. That knowledge is at the heart of this industry-first 150W power amplifier optimized for defense and commercial radar."

The QPA3070 PA, with the following specifications, is available now to qualified customers.

Frequency Range 2.9-3.5GHz
PSAT 52dBm
PAE 58%
Power Gain 28dB
Package Size 7x7x0.85mm

Qorvo offers the industry's largest, most innovative GaN-on-SiC portfolio to help customers realize superior efficiency and operational bandwidth. The company's GaN-on-SiC products deliver high power density, reduced size, excellent gain, high reliability and process maturity. Qorvo is a leading supplier of RF products and compound semiconductor foundry services to defense primes and other global defense and aerospace customers. Qorvo is the only supplier to achieve a Manufacturing Readiness Level 10 (MRL 10) rating from the U.S. Department of Defense.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7968

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions resulting from natural disasters, extreme weather conditions and public health issues, including the outbreak of COVID-19; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks