Qorvo® Introduces Industry's First Wi-Fi 6 iFEM with BAW Filter to Deliver Whole-home Coverage

January 2, 2020

QPF7219 with Qorvo® edgeBoost™ triples capacity and nearly doubles range

Greensboro, NC, January 2, 2020 – Qorvo® (Nasdaq: QRVO), a leading provider of innovative RF solutions that connect the world, today launched the industry's first integrated front-end module (iFEM) that provides reliable, whole-home coverage when designed into Wi-Fi 6 (802.11ax) systems. The iFEM combines Qorvo's advanced BAW filter technology with its unique edgeBoost – or flat power – capability, nearly doubling Wi-Fi range and tripling capacity to handle more devices.

The Wi-Fi Alliance® forecasts as many as 50 billion connected wireless devices around the world by 2022.1 The new Qorvo QPF7219 iFEM opens up the full 2.4GHz Wi-Fi bandwidth, making it all usable throughout the smart home and delivering more FCC-compliant range than any competing product.

Cees Links, GM, Qorvo's Wireless Connectivity business, said, "Qorvo is committed to solving our customers' Wi-Fi 6 system performance challenges. Our new, compact edgeBoost BAW filter iFEM resolves interference, improves efficiency and reduces size – all while increasing speed, extending coverage and connecting more devices."

The QPF7219 integrates a 2.4 GHz power amplifier (PA) with power detector, FCC edgeBoost™ BAW filter, regulator, transmit-receive switch and by-passable low-noise amplifier into a single device. This removes 20 surface mount components based on a 4x4 configuration, reducing printed circuit board area by 40 percent compared to standalone solutions.

The PA's performance, optimized for a 5V supply voltage, conserves power while maintaining the highest linear output power and leading-edge throughput across all Wi-Fi channels 1 through 11. This eliminates the need to reduce transmit power (flat power) to meet FCC regulatory limits. It makes range, capacity and coexistence improvements across all available channels, significantly increasing quality of service.

 Qorvo® edgeBoost

Qorvo® edgeBoost™ provides unique flat-power capability that maximize
capacity and range by boosting output power at channels close to the band edge.

Qorvo solutions that simplify the IoT's toughest tech challenges will be on display at CES®2020 (#CES2020) in Las Vegas, Jan. 7-10, Sands Expo #43109. More information about the company’s Wi-Fi innovation can be found at https://www.qorvo.com/innovation/wi-fi

Qorvo's Wireless Connectivity (WCON) business is a leading developer of wireless semiconductor system solutions for connected devices that support Wi-Fi, Zigbee, Thread and Bluetooth® Low Energy. WCON offers integrated Wi-Fi front ends and an extensive portfolio of advanced RF chips and software for the Internet of Things.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

1"Wi-Fi® on track to unlock $3.5 trillion in economic value by 2023 - but first we need more spectrum to maximize societal benefits," Wi-Fi Alliance, October 10, 2018

Media Contact Wireless Connectivity:
Michael Gildenhuys
Qorvo Wireless Connectivity
Qorvo Infrastructure and Defense Products
+32 52 45 44 39
michael.gildenhuys@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our acquisitions and other strategic investments, including our recent acquisitions of Active-Semi International, Inc. and Cavendish Kinetics Limited, could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Introduces Industry's First Wi-Fi 6 iFEM with BAW Filter to Deliver Whole-home Coverage

January 2, 2020

QPF7219 with Qorvo® edgeBoost™ triples capacity and nearly doubles range

Greensboro, NC, January 2, 2020 – Qorvo® (Nasdaq: QRVO), a leading provider of innovative RF solutions that connect the world, today launched the industry's first integrated front-end module (iFEM) that provides reliable, whole-home coverage when designed into Wi-Fi 6 (802.11ax) systems. The iFEM combines Qorvo's advanced BAW filter technology with its unique edgeBoost – or flat power – capability, nearly doubling Wi-Fi range and tripling capacity to handle more devices.

The Wi-Fi Alliance® forecasts as many as 50 billion connected wireless devices around the world by 2022.1 The new Qorvo QPF7219 iFEM opens up the full 2.4GHz Wi-Fi bandwidth, making it all usable throughout the smart home and delivering more FCC-compliant range than any competing product.

Cees Links, GM, Qorvo's Wireless Connectivity business, said, "Qorvo is committed to solving our customers' Wi-Fi 6 system performance challenges. Our new, compact edgeBoost BAW filter iFEM resolves interference, improves efficiency and reduces size – all while increasing speed, extending coverage and connecting more devices."

The QPF7219 integrates a 2.4 GHz power amplifier (PA) with power detector, FCC edgeBoost™ BAW filter, regulator, transmit-receive switch and by-passable low-noise amplifier into a single device. This removes 20 surface mount components based on a 4x4 configuration, reducing printed circuit board area by 40 percent compared to standalone solutions.

The PA's performance, optimized for a 5V supply voltage, conserves power while maintaining the highest linear output power and leading-edge throughput across all Wi-Fi channels 1 through 11. This eliminates the need to reduce transmit power (flat power) to meet FCC regulatory limits. It makes range, capacity and coexistence improvements across all available channels, significantly increasing quality of service.

 Qorvo® edgeBoost

Qorvo® edgeBoost™ provides unique flat-power capability that maximize
capacity and range by boosting output power at channels close to the band edge.

Qorvo solutions that simplify the IoT's toughest tech challenges will be on display at CES®2020 (#CES2020) in Las Vegas, Jan. 7-10, Sands Expo #43109. More information about the company’s Wi-Fi innovation can be found at https://www.qorvo.com/innovation/wi-fi

Qorvo's Wireless Connectivity (WCON) business is a leading developer of wireless semiconductor system solutions for connected devices that support Wi-Fi, Zigbee, Thread and Bluetooth® Low Energy. WCON offers integrated Wi-Fi front ends and an extensive portfolio of advanced RF chips and software for the Internet of Things.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

1"Wi-Fi® on track to unlock $3.5 trillion in economic value by 2023 - but first we need more spectrum to maximize societal benefits," Wi-Fi Alliance, October 10, 2018

Media Contact Wireless Connectivity:
Michael Gildenhuys
Qorvo Wireless Connectivity
Qorvo Infrastructure and Defense Products
+32 52 45 44 39
michael.gildenhuys@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our acquisitions and other strategic investments, including our recent acquisitions of Active-Semi International, Inc. and Cavendish Kinetics Limited, could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo