Anokiwave [Now Qorvo] Announces mmW 5G 4th Generation IC Family

March 1, 2022

With the Gen-4 high efficiency multi-band silicon IC family, Anokiwave now provides industry’s most complete mmW to IF solution to accelerate 5G system development.

Gen-4-Family.jpg
Download full size image

March 1, 2022 | Boston, MA: Anokiwave, Inc., the leader in highly integrated, cost-effective silicon-based IC solutions for the millimeter-wave (mmW) and active antenna markets has introduced both its 4th generation of high efficiency multi-band silicon beamformer ICs as well as industry’s first single-chip dual channel IF up/down converter with fully integrated LO synthesizer. This new Gen-4 IC family enables greener, lower cost, and smaller form factor mmW 5G radios, for every 3GPP FR2 band.

Anokiwave recently announced the release of its Gen-4 mmW silicon ICs that offers a unique combination of industry’s highest linear power and output efficiency devices. ICs in this family include the 24 to 30 GHz AWMF-0221, a quad channel, dual polarization beamforming IC, the AWMF-0210, a wideband IF up/down converter IC, and the AWMF-0224, a dual channel IF transceiver IC. The IC family provides a complete mmW to IF signal chain solution for n257, n258, and n261 frequency bands (24 – 30 GHz) while meeting all 3GPP specs, supporting high signal and 5G NR modulation bandwidths as well as 802.11ac/802.11ax waveforms for private wireless networks.

The new ICs offer a wide range of benefits to the 5G OEMs and network operators, such as:

  • Multiple 5G bands - n258 and n257/n261 – covered in a single IC to reduce the number of radio SKUs
  • A new IF transceiver IC with two (2) channels of IF up/down converters, integrated and selectable frequency multiplier, and an on-chip fully integrated LO synthesizer offering significant cost savings to client-side applications
  • Just two (2) IC types to completely build the entire mmW to IF 5G antenna front end
  • Advanced digital and telemetry functions for array level optimization and DC power controls
  • Kinetic Green™ for dynamic array and attenuator controls, which lower the array’s energy consumption
  • Patented ZERO-CAL® function that eliminates the need for array level calibration, thereby greatly increasing manufacturing line-yields of 5G radios and reduce overall radio cost
    Patented Fast Beam Steering™ for fast antenna beam directional change and 3GPP compliance

“Anokiwave is dedicated to enabling the success of OEMs in the mmW 5G market with key innovations that provide critical market solutions,” said Robert S Donahue, Anokiwave CEO. “We understand that an effective mmW 5G network requires the right combination of innovation and cost effectiveness. That’s why we will continue to be a reliable partner in delivering innovative and visionary advanced 5G technologies that meet the industry’s growing demands, providing integrated, lower cost solutions with increased performance capabilities.”

Anokiwave is expected to release devices for additional mmW frequency bands covering as high as 48 GHz later this year.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Anokiwave [Now Qorvo] Announces mmW 5G 4th Generation IC Family

March 1, 2022

With the Gen-4 high efficiency multi-band silicon IC family, Anokiwave now provides industry’s most complete mmW to IF solution to accelerate 5G system development.

Gen-4-Family.jpg
Download full size image

March 1, 2022 | Boston, MA: Anokiwave, Inc., the leader in highly integrated, cost-effective silicon-based IC solutions for the millimeter-wave (mmW) and active antenna markets has introduced both its 4th generation of high efficiency multi-band silicon beamformer ICs as well as industry’s first single-chip dual channel IF up/down converter with fully integrated LO synthesizer. This new Gen-4 IC family enables greener, lower cost, and smaller form factor mmW 5G radios, for every 3GPP FR2 band.

Anokiwave recently announced the release of its Gen-4 mmW silicon ICs that offers a unique combination of industry’s highest linear power and output efficiency devices. ICs in this family include the 24 to 30 GHz AWMF-0221, a quad channel, dual polarization beamforming IC, the AWMF-0210, a wideband IF up/down converter IC, and the AWMF-0224, a dual channel IF transceiver IC. The IC family provides a complete mmW to IF signal chain solution for n257, n258, and n261 frequency bands (24 – 30 GHz) while meeting all 3GPP specs, supporting high signal and 5G NR modulation bandwidths as well as 802.11ac/802.11ax waveforms for private wireless networks.

The new ICs offer a wide range of benefits to the 5G OEMs and network operators, such as:

  • Multiple 5G bands - n258 and n257/n261 – covered in a single IC to reduce the number of radio SKUs
  • A new IF transceiver IC with two (2) channels of IF up/down converters, integrated and selectable frequency multiplier, and an on-chip fully integrated LO synthesizer offering significant cost savings to client-side applications
  • Just two (2) IC types to completely build the entire mmW to IF 5G antenna front end
  • Advanced digital and telemetry functions for array level optimization and DC power controls
  • Kinetic Green™ for dynamic array and attenuator controls, which lower the array’s energy consumption
  • Patented ZERO-CAL® function that eliminates the need for array level calibration, thereby greatly increasing manufacturing line-yields of 5G radios and reduce overall radio cost
    Patented Fast Beam Steering™ for fast antenna beam directional change and 3GPP compliance

“Anokiwave is dedicated to enabling the success of OEMs in the mmW 5G market with key innovations that provide critical market solutions,” said Robert S Donahue, Anokiwave CEO. “We understand that an effective mmW 5G network requires the right combination of innovation and cost effectiveness. That’s why we will continue to be a reliable partner in delivering innovative and visionary advanced 5G technologies that meet the industry’s growing demands, providing integrated, lower cost solutions with increased performance capabilities.”

Anokiwave is expected to release devices for additional mmW frequency bands covering as high as 48 GHz later this year.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks