Qorvo® Delivers Industry’s First C-band BAW Band Pass Filter and Switch/LNA Module for 5G Small Cell Radios

June 13, 2023
press image
Download full size image

Greensboro, NC, June 13, 2023 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, today announced the availability of the QPQ3509, the first bulk acoustic wave (BAW) 280 MHz band pass filter for the new 5G C-band in North America, and the QPB9850, a compact, highly integrated front-end switch / low noise amplifier (LNA) module for 5G base station RF front-ends. The combination of the QPQ3509’s C-band coverage and the QPB9850’s high integration and compact design make the devices ideally suited for 5G small cell applications where size and weight are key metrics.

Kyung Mun, principal analyst at Mobile Experts, Inc., said, “As the first frantic phase of 5G macro deployments tapers off in developed markets like North America, operators are turning their focus to the second phase of network densification with macro towers and small cells. Mobile Experts forecasts a 9% CAGR growth in 5G small cells over the next five years. In North America, we see an elevated growth of annual carrier outdoor small cell shipments over the next three years as operators look to harness their mid-band/C-band spectrum across their expanding 5G network footprint with small cells to further expand network capacity.”

The QPQ3509 filter covers the 3.7−3.98 GHz 5G band in a compact 2.0 x 1.6 mm package for base station applications. Low insertion loss coupled with high out of band attenuation makes this filter an excellent choice for 5G C-band applications. The QPQ3509 is part of Qorvo’s extensive portfolio of RF BAW and surface acoustic wave (SAW) filters.

The QPB9850 is a broadband, single-channel switch LNA module that integrates a 2-stage LNA providing functionality across 2.3-5 GHz to support various 5G bands including n41, n77, n78, and n79. The high-power handling switch can be used to protect the LNA when the radio is in transmit mode while also powering off the LNA. The QPB9850 provides 34 dB of gain at 3.6 GHz with 1.1 dB noise figure and high linearity with 31 dBm OIP3. The QPB9850 is available in a RoHS-compliant, highly compact 3 mm x 3 mm LGA package.

Qorvo offers a complete family of high-performance RF solutions such as filters, duplexers, LNAs, power amplifiers, switches and drivers enabling our customers to meet the latest design specifications for small cell applications. Learn more at: https://www.qorvo.com/applications/network-infrastructure/wireless/small-cells.

Connect with us at IMS (#IMS2023), June 11-16, in San Diego, California. For more information about Qorvo's solutions, announcements and meeting inquiries, visit our Qorvo IMS 2023 page.

About Qorvo
Qorvo (Nasdaq: QRVO) supplies innovative semiconductor solutions that make a better world possible. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including consumer electronics, smart home/IoT, automotive, EVs, battery-powered appliances, network infrastructure, healthcare and aerospace/defense. Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Contact:
Cindy Warschauer
Marketing Communications Manager
cindy.warschauer@qorvo.com
+1-870-688-3974

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on several large customers for a substantial portion of our revenue; the COVID-19 pandemic materially and adversely affecting our financial condition and results of operations; a loss of revenue if defense and aerospace contracts are canceled or delayed; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; our ability to continue to innovate in a very competitive industry; underutilization of manufacturing facilities as a result of industry overcapacity; unfavorable changes in interest rates, pricing of certain precious metals, utility rates and foreign currency exchange rates; our acquisitions and other strategic investments failing to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; warranty claims, product recalls and product liability; changes in our effective tax rate; changes in the favorable tax status of certain of our subsidiaries; enactment of international or domestic tax legislation, or changes in regulatory guidance; risks associated with environmental, health and safety regulations and climate change; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; provisions in our governing documents and Delaware law may discourage takeovers and business combinations that our stockholders might consider to be in their best interests; and volatility in the price of our common stock. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Delivers Industry’s First C-band BAW Band Pass Filter and Switch/LNA Module for 5G Small Cell Radios

June 13, 2023
press image
Download full size image

Greensboro, NC, June 13, 2023 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, today announced the availability of the QPQ3509, the first bulk acoustic wave (BAW) 280 MHz band pass filter for the new 5G C-band in North America, and the QPB9850, a compact, highly integrated front-end switch / low noise amplifier (LNA) module for 5G base station RF front-ends. The combination of the QPQ3509’s C-band coverage and the QPB9850’s high integration and compact design make the devices ideally suited for 5G small cell applications where size and weight are key metrics.

Kyung Mun, principal analyst at Mobile Experts, Inc., said, “As the first frantic phase of 5G macro deployments tapers off in developed markets like North America, operators are turning their focus to the second phase of network densification with macro towers and small cells. Mobile Experts forecasts a 9% CAGR growth in 5G small cells over the next five years. In North America, we see an elevated growth of annual carrier outdoor small cell shipments over the next three years as operators look to harness their mid-band/C-band spectrum across their expanding 5G network footprint with small cells to further expand network capacity.”

The QPQ3509 filter covers the 3.7−3.98 GHz 5G band in a compact 2.0 x 1.6 mm package for base station applications. Low insertion loss coupled with high out of band attenuation makes this filter an excellent choice for 5G C-band applications. The QPQ3509 is part of Qorvo’s extensive portfolio of RF BAW and surface acoustic wave (SAW) filters.

The QPB9850 is a broadband, single-channel switch LNA module that integrates a 2-stage LNA providing functionality across 2.3-5 GHz to support various 5G bands including n41, n77, n78, and n79. The high-power handling switch can be used to protect the LNA when the radio is in transmit mode while also powering off the LNA. The QPB9850 provides 34 dB of gain at 3.6 GHz with 1.1 dB noise figure and high linearity with 31 dBm OIP3. The QPB9850 is available in a RoHS-compliant, highly compact 3 mm x 3 mm LGA package.

Qorvo offers a complete family of high-performance RF solutions such as filters, duplexers, LNAs, power amplifiers, switches and drivers enabling our customers to meet the latest design specifications for small cell applications. Learn more at: https://www.qorvo.com/applications/network-infrastructure/wireless/small-cells.

Connect with us at IMS (#IMS2023), June 11-16, in San Diego, California. For more information about Qorvo's solutions, announcements and meeting inquiries, visit our Qorvo IMS 2023 page.

About Qorvo
Qorvo (Nasdaq: QRVO) supplies innovative semiconductor solutions that make a better world possible. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including consumer electronics, smart home/IoT, automotive, EVs, battery-powered appliances, network infrastructure, healthcare and aerospace/defense. Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Contact:
Cindy Warschauer
Marketing Communications Manager
cindy.warschauer@qorvo.com
+1-870-688-3974

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on several large customers for a substantial portion of our revenue; the COVID-19 pandemic materially and adversely affecting our financial condition and results of operations; a loss of revenue if defense and aerospace contracts are canceled or delayed; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; our ability to continue to innovate in a very competitive industry; underutilization of manufacturing facilities as a result of industry overcapacity; unfavorable changes in interest rates, pricing of certain precious metals, utility rates and foreign currency exchange rates; our acquisitions and other strategic investments failing to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; warranty claims, product recalls and product liability; changes in our effective tax rate; changes in the favorable tax status of certain of our subsidiaries; enactment of international or domestic tax legislation, or changes in regulatory guidance; risks associated with environmental, health and safety regulations and climate change; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; provisions in our governing documents and Delaware law may discourage takeovers and business combinations that our stockholders might consider to be in their best interests; and volatility in the price of our common stock. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks