| SiC FETs | Qorvo's family of SiC FETs with best-in-class switching speed, lower switching losses, higher efficiency, and excellent cost-effectiveness. |
| SiC Schottky diodes |
Qorvo's family of SiC Schottky diodes that are ideally suited for high frequency and high efficiency power systems with minimum cooling requirements. |
| SiC JFETs | Qorvo's family of SiC JFETs are high-performance SiC normally-on JFET transistors, from 650V to 1700V, with ultra-low on resistance (RDS(on)) as low as 25mohm. |
Learn more about our New Type of Power
Watch our Building a New Type of Power Video