With more than 30 years of expertise in GaAs and GaN, Qorvo has completed more than 1,000 MMIC designs. From space technology to defense to wireless and CATV, our designs range from near-DC through W-band.

Qorvo provides proven, record-setting GaN circuit reliability and compact, high-efficiency products. This paves the way for more robust performance, lower operating costs and longer operational lifetimes.

We're so confident in our GaN expertise that we recommend these ten questions to make sure you're choosing the right GaN supplier for you. Qorvo's GaN products and technology enable the systems all around you that keep you connected and protected.

GaN Delivers Unmatched Performance

  • High power density
  • Reduced size and part counts
  • Excellent gain and efficiency
  • Robust operation and long pulse capability
  • High operating voltage for improved system power efficiency

Benefits of Qorvo GaN Technology

  • Record-setting reliability exceeding previous industry standards
  • Unique ability to integrate / package / test in secure, U.S. facilities
  • Award-winning innovation including first GaN-on-diamond devices
  • First to market 0.15 µm and 0.25 µm GaN technology
  • U.S. Department of Defense (DoD) accredited Category 1A "Microelectronics Trusted Source," their highest designation, certifying that Qorvo products, processes and procedures meet stringent control and secure handling standards
Infographic: GaN on SiC vs. GaN on Silicon

Heritage
Leader in defense and commercial GaN research since 1999

GaN Products
Wide selection of innovative GaN amplifiers, transistors and switches

University Partners
Massachusetts Institute of Technology, University of Notre Dame, University of Colorado at Boulder, University of Texas at Dallas, Ohio State University and University of Bristol

Research
Leader in performance and reliability GaN development

Recent Honors

  • 2015 Tech Titans Corporate Innovation Award
  • 2013 CS Industry Award for DARPA NJTT program
  • 2012 CS Industry Award for DARPA MPC program
  • 2011 CS Industry Award for DARPA NEXT program

The Global GaN Impact
Strategy Analytics recognizes Qorvo's GaN R&D / GaN product innovation

Active R&D Programs

  • DARPA NEXT program for highly complex, high-frequency GaN MMICs
  • DARPA ICECool program with partner Lockheed Martin, measuring thermal management of GaN on SiC
  • DARPA Microscale Power Conversion program to develop ultra-fast power switch technology and integrate technology into next-generation amplifiers
  • DARPA Near Junction Thermal Transport (NJTT) GaN program to increase circuit power handling capabilities through enhanced thermal management
  • Defense Production Act (DPA) Title III Gallium Nitride Radar / Electronic Warfare Monolithic Microwave Integrated Circuits

GaN Technology

  • QGaN25: Generation II 0.25-micron GaN on silicon carbide (SiC); 100mm wafers; DC-18 GHz applications with drain bias up to 40 V
  • QGaN25HV: High-voltage 0.25-micron GaN on SiC; 100mm wafers, DC-10 GHz applications with drain bias up to 48 V
  • QGaN15: 0.15-micron GaN on SiC; 100mm wafers; DC-40 GHz applications with drain bias up to 28 V
  • QGaN50: 0.50-micron GaN on SiC; 100mm wafers; DC-10GHz applications with drain bias up to 65 V
View All Awards