Headquarters: China
Region(s) Served: APAC
95Power is a professional indoor positioning solution provider, dedicated to providing high-precision indoor positioning solutions for the industry, mainly using ultra-wideband (UWB) or Bluetooth positioning technology. 95Power has a strict supplier management system. Most of the components we use come from the top three well-known brands in the industry. This guarantees quality but also ensure delivery. 95Power has more than 80 patents, professional layout PCB design, rich experience in wireless product design and testing. We understand the challenges that products may encounter in different applications, and effectively solve them in the process of design and testing. We stick to strict RF testing, and all products are 100% tested, providing a solid foundation for your system.
UWB Anchors
VDU2503 is a high-precision positioning base station based on UWB (ultra-wideband) technology. The white curved surface design can be perfectly integrated with the indoor environment, and the unique waterproof structure also has the same performance outdoors; enhanced RF transmission and reception performance, so that the VDU-2503 has wider coverage and higher positioning accuracy; POE power supply reduces the layout of the power cord and reduces construction difficulty.
POE power supply: Standard Cat5 and above (POE output power is greater than 1W)
DC power supply: Input voltage 5.0V (4.5 ~ 5.5V), input power greater than 1W
Typical transmit power: -6dBm/500MHz (CH2)
Receive sensitivity: -105dBm (packet loss rate 10% (CH2)
Data upload method: 100Mbps Ethernet
VDU2613 is an extended Bluetooth 5.0 gateway integrating 4G, WiFi, Bluetooth 5.0/ZigBee (Lora in the future) and UWB. This product uses an explosion-proof standard metal shell which allows the product to be used in mines, gas stations, chemical plants and other places with grade I explosion-proof requirements.

UWB Tags
VDU1501 is a UWB ranging/positioning card tag with an enhanced RF transceiver which integrates high gain PA and LNA. This product uses the Nordic nRF52840 MCU to achieve low power standby plus positioning packet sending and receiving control. It also uses Qorvo DW1000 to send or receive UWB TDOA / TWR data packets, so as to achieve high-precision ranging or positioning of the user with the help of the UWB anchors.
VDU1506 has built-in high gain PA and LNA, and is an enhanced RF transceiver ranging/positioning tag with TDOA / TWR ranging support. This product uses the Nordic nRF52832 MCU to realize the low power consumption of standby and location packet transceiver control. It also uses the Qorvo DW1000 to send or receive UWB TDOA / TWR data packets, so as to realize the high precision range measurement or positioning of the wearer.
VDU1502 is a UWB anti-self-resolving positioning watch. It uses the Nordic nRF52832 MCU to achieve low power consumption standby. Qorvo's DW1000 is used to achieve the high precision indoor position algorithm based on UWB TDOA / TWR, which provides the high-precision indoor positioning of wearers.

UWB Solution
95Power's UWB positioning solution uses UWB technology-based high-precision positioning products (UWB positioning anchors and tags) and calculates the real-time position of the target through the TOF / TDOA algorithm. The positioning accuracy can reach 10cm in an ideal environment. According to different positioning scenarios, the positioning error is 10-30 cm. The UWB positioning solution is ideal for scenarios such as tunnels, substations, factories, warehousing, logistics, and rail transit. This provides a high-precision positioning solution that is simple to deploy and easy to integrate.