Headquarters: China
Region(s) Served: APAC
Hangzhou Pinbo Technology Co., Ltd. is located in "Paradise Silicon Valley"-Hangzhou Binjiang High-tech Zone. It is the world's leading high-tech company specializing in research and development of high-precision positioning system products and solutions. For many years in a row, the China Internet of Things Industry Alliance "China's Most Influential Internet of Things Positioning Enterprise".
The company's main business: independently research and develop ABELL wireless real-time positioning system, sell high-precision positioning software and hardware products, and provide a series of Internet of Things industry solutions related to high-precision positioning.
The company team won the third place in the 2016 IPSN Microsoft International Indoor Positioning Competition, which represents the international high level, with a three-dimensional average error of 29 cm. It is also the Chinese company with the highest certification accuracy in the IPSN International Competition so far.
Outdoor Positioning Base Station
Model: A-F2000
Coverage: 5 ~ 60m, outdoor barrier-free > 200m
Measurement system: TOA / TDOA
Operating frequency: 3.7GHz ~ 7GHz
Dimensions: 213mm x 190mm x 60mm

Bracelet With Screen
Model: T-W3311-P
Measurement system: TOA / TDOA
Operating frequency: 3.7GHz ~ 7GHz
Dimensions: 63 x 47 x 21mm
Display Function: Time, electric quantity, heart rate, location status, SOS, name, distribution information, etc.

Helmet Type Position Terminal
Model: T-PS1311-H
Measurement system: TOA / TDOA
Operating frequency: 3.7GHz ~ 7GHz
Dimensions: 66 x 51 x 17mm