Headquarters: France
Region(s) Served: EMEA
IIDRE is a hardware/software RTLS solution using the ultra-wideband (UWB). With other technologies, IoT and powerful algorithms, IIDRE provides to his customers high accuracy and real time. IIDRE addressed his solutions for robots, autonomous vehicles, and drones with UWB real time locating solutions. Nowadays, IIDRE offers UWB precise geolocation solutions for indoor fleet management regarding Industry 4.0, smart mobility, etc.
The UWB has the capability to solve indoor location tracking with a clear target: do not waste time to look after items in manufacture processes. IIDRE provides his own GNSS/GPS RTK with ground station to allow a seamless continuity. IIDRE offers 3 types of solutions:
Starter Kit
For Location-based services, safety, or indoor/outdoor navigation, we provide a starter Kit with possible extension. As hardware UWB designer, IIDRE offers an open solution that allow answer to any project. IIDRE offers API and connectors to interface existing or target application after embedded powerful algorithms.
The best Kit to begin, test and evolve with UWB technology!
IIDRE support more than twenty customers using this Kit to prepare their UWB project. IIDRE a package with Supervision software, data analysis and Traceability software which can replay from the historical data. The solution is "on-premises" or "Cloud".
IIDRE also offers a package solution for seamless continuity using GNSS/GPS RTK for Outdoor.

Assets Tracking Supervision
IIDRE offer a complete package for Assets Tracking Supervision based on PoE or Wireless (Wi-Fi) infrastructure Anchors. A thousand Tags/Badges can be track and trace with large autonomy battery.
The Supervision software offers deployment and data analysis, and Traceability software offers replay from the historical data and analysis functionalities.
The solution is "on-premises" or "Cloud".
IIDRE also offers a package solution for seamless continuity using GNSS/GPS RTK for Outdoor.
Drones Automatic Report
Package solution for underground geolocation: canalization inspection.
The solution allows measures and print the indoor exact location to generate an automatic report for the pictures motion. The hardware is robust for canalization. The weight for the drone is 20 g with the battery.
IIDRE also offers mixed solutions for 1, 2 or 3D position and navigation with UWB and GNSS RTK seamless continuity.