Headquarters: United States
Region(s) Served: EMEA, North America
Market Segment: consumer, other (audio solution)
Sonical was founded in 2020 to enable the rapidly developing Headphone 3.0 market. Sonical is building the complete platform for Headphone 3.0 that accesses the secret potential of your ears using more effective wearable products. The team at Sonical is developing a custom operating system, CosmOS, specifically designed for hearables running downloadable plugins. This ear computer will unlock the large number of app developers that have created advanced AI based algorithms. Our mission is to empower hearables manufacturers, as well as individual users, to select which features and combinations of apps they want in the same way you currently choose which apps you want on your laptop, tablet or smartphone. Sonical enables developers to have direct access to consumers to deliver differentiated experiences, for listening to audio, listening to the world and listening to your body. Let the user decide - exactly what they need, when they need it.
CosmOS – the operating system for the ear
CosmOS is a proprietary operating system specifically design for low latency data streams that are essential for ear worn devices. It brings together the following technologies for Headphone 3.0 products:

Headphone 3.0 ear computer platform
Headphone 3.0 is the platform for next generation hearabld devices. It transforms basic music streaming devices into a complete computing platform for the ear. This includes a modular hardware architecture that includes: