Headquarters: Ireland
Region(s) Served: APAC, EMEA, Latin America, North America
TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive and connected future. Our broad range of connectivity and sensor solutions, proven in the harshest environments, enable advancements in transportation, industrial applications, medical technology, energy, data communications and the home. With more than 90,000 employees, including over 8,000 engineers, with local presence in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS.
Learn more at www.te.com and on LinkedIn, Facebook, WeChat and Instagram.
Watch video: Antennas for IoT Applications
2108971-X
3100-8500 MHz
- Flexible cable antenna
- Dipole antenna type (Dimension 24.1 x 35.1 x 0.15mm)
- Ground plane independent
- FPC with double-side adhesive for peel and stick
- Mini coax cable and connector
- Cable length: 50mm, 100mm, 150mm, 200mm
- Covers UWB channel 1,2,3,4,5,6,7,8,9 spectrum
- Antenna performance optimized to 150mm cable length
2108965-X
5900 – 8500 MHz
- UWB channel 5,6,7,8,9
- Adhesive backing on the FPC simplifies mounting within the device
- FPC antenna assembly
- Different cable length and connector options available
Wi-Fi 7 TRIPLE BAND EMBEDDED ANTENNA
- WiFi 7, Bluetooth, ZigBee
- Flexible PCB monopole antenna assembly
- Adhesive backing on the flexible PCB simplifies mounting within the device
- Global Frequency coverage
- Different cable length and connector options available
ANT-W63-WRT
External Panel-Mount WiFi 7 Antenna
- WiFi 7, Bluetooth, ZigBee
- External antenna
- Through hole connection
- Global Frequency coverage
- Different cable length and connector options available
- Ground Plane independent
Return to Ultra-Wideband Partners page