Please contact Qorvo Sales for additional information.
| Technology | BAW |
| Type | D&A |
| Bands | S-Band |
| Frequency(MHz) | 2,900 to 3,500 |
| Bandwidth(MHz) | 100 |
| Insertion Loss(dB) | 6.5 max |
| I/O Configuration | Single Input, Single Output |
| Package Type | SMT |
| Package(mm) | 6.00 x 6.00 x .78 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |
| ECCN | EAR99 |