!* Qorvo, Inc."								
! 300 Apollo Drive								
!* Chelmsford, MA  01824"								
! Phone: (978) 467-4290								
! Fax: (978) 467-4294								
!								
! Device: CMD328								
! Description: 6-18 GHz Low Noise Amplifier								
! Package: Die								
!								
! Port 1 = RF in								
! Port 2 = RF out								
!								
! Vdd=3.0V								
! 								
!								
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performace								
! Qorvo reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	0.014894	-1.20631	-61.763622	-169.490005	-60.42181	67.125031	-0.002841	-0.643775
0.15995	0.015183	-18.04686	-72.888977	151.462814	-75.884544	61.219498	0.005607	-7.166653
0.3099	0.000981	-35.232841	-67.012039	70.482597	-78.499466	125.328979	-0.021979	-14.001451
0.45985	-0.025162	-52.100117	-58.70005	66.141762	-71.00174	-29.775454	-0.085714	-20.890194
0.6098	-0.081849	-69.063515	-49.263657	-11.458944	-72.207794	153.147873	-0.177717	-27.577093
0.75975	-0.148056	-85.737549	-43.850292	-61.291454	-78.638931	172.200592	-0.265396	-34.452133
0.9097	-0.235084	-102.311005	-39.149979	-102.473946	-79.679436	118.189919	-0.408534	-41.391819
1.05965	-0.332073	-118.859177	-36.667385	-133.933823	-78.428535	111.914108	-0.56099	-48.269394
1.2096	-0.444065	-135.156464	-33.864319	-149.621338	-73.290901	98.928024	-0.754116	-55.450607
1.35955	-0.552822	-151.475113	-30.053909	-160.697845	-73.179222	110.749123	-1.015999	-62.629261
1.5095	-0.66865	-167.490906	-25.983105	-172.784485	-69.835434	89.991119	-1.328738	-69.854309
1.65945	-0.783619	176.460007	-21.93685	173.944809	-71.01815	63.217037	-1.713616	-76.961403
1.8094	-0.898883	160.696899	-18.059429	160.108826	-69.267761	43.313297	-2.164086	-83.847641
1.95935	-1.016608	145.072937	-14.371748	145.770798	-67.841896	62.052708	-2.656614	-90.40773
2.1093	-1.140018	129.484009	-10.853939	130.844513	-70.08416	23.258139	-3.196106	-96.721642
2.25925	-1.263977	114.188667	-7.517666	115.617043	-70.663254	8.832661	-3.768773	-102.690529
2.4092	-1.399177	98.767395	-4.363769	99.725494	-73.048912	32.653351	-4.378747	-108.466713
2.55915	-1.556973	83.420425	-1.383993	83.342812	-71.072311	48.593327	-5.014091	-113.795624
2.7091	-1.736336	67.985298	1.381953	66.434311	-67.448769	50.897297	-5.654247	-118.987755
2.85905	-1.958459	52.382469	3.96814	49.048973	-67.697212	36.848412	-6.326032	-123.980888
3.009	-2.228397	36.709965	6.352824	31.404615	-65.985191	33.257954	-6.975023	-128.548264
3.15895	-2.545619	20.991425	8.556283	13.53815	-64.769821	17.477383	-7.647876	-133.136978
3.3089	-2.945506	5.171851	10.573874	-4.500111	-66.17952	2.985388	-8.335104	-137.481552
3.45885	-3.423833	-10.527837	12.405061	-22.658474	-64.743164	-8.790961	-8.999159	-141.778397
3.6088	-4.005271	-26.089382	14.061727	-40.847107	-63.346088	-19.378555	-9.68942	-145.881638
3.75875	-4.688648	-41.560455	15.552422	-59.02177	-65.712006	-33.764961	-10.373435	-150.039474
3.9087	-5.484091	-56.551487	16.877302	-76.989471	-65.743027	-34.222813	-11.042621	-153.991913
4.05865	-6.417896	-71.24353	18.063898	-94.731339	-66.355202	-41.705788	-11.705173	-157.878922
4.2086	-7.480303	-85.267204	19.11025	-112.216393	-70.156662	-48.988182	-12.363656	-161.779037
4.35855	-8.680669	-98.669708	20.02586	-129.29007	-68.865234	-68.130928	-13.000016	-165.744766
4.5085	-9.981404	-111.096504	20.838215	-145.991898	-75.261002	-50.640724	-13.632881	-169.515945
4.65845	-11.428028	-122.383774	21.54463	-162.313522	-77.274536	-65.632095	-14.324903	-174.155487
4.8084	-13.031888	-132.068893	22.19239	-178.273422	-71.451164	-6.105787	-14.963867	-178.186493
4.95835	-14.680035	-139.769547	22.765732	166.130478	-71.433716	7.910761	-15.681858	176.965698
5.1083	-16.388889	-144.783203	23.257994	151.021057	-69.994644	16.906498	-16.416958	172.311142
5.25825	-17.919891	-146.572678	23.693953	136.192657	-69.516144	17.23173	-17.167883	167.876389
5.4082	-18.910528	-145.209961	24.093138	121.728882	-65.712151	-0.440592	-17.975969	162.686905
5.55815	-19.381243	-143.091278	24.450191	107.533386	-63.825039	-15.986817	-18.884109	156.84584
5.7081	-19.13983	-142.200363	24.761599	93.661568	-66.043816	-16.175552	-19.766705	151.056778
5.85805	-18.568081	-143.964111	25.031185	80.08181	-66.912346	-7.365141	-20.74679	144.674973
6.008	-17.920437	-149.260559	25.272266	66.843315	-63.21093	-20.159016	-21.846087	137.795227
6.15795	-17.106308	-156.077133	25.492346	53.804401	-62.131809	-11.792106	-22.974709	130.343796
6.3079	-16.463018	-164.768188	25.678272	41.016846	-62.612415	-21.588425	-24.187418	122.196121
6.45785	-15.902701	-174.490448	25.852535	28.417831	-62.291241	-32.368641	-25.561562	112.411644
6.6078	-15.417336	174.984467	25.992414	16.077326	-61.519104	-50.014256	-26.809465	100.758118
6.75775	-15.107331	163.433807	26.118347	4.009931	-61.642002	-50.493862	-28.233641	87.344368
6.9077	-14.797721	152.055206	26.234091	-7.87224	-61.046871	-48.33913	-29.507225	70.098526
7.05765	-14.537761	140.063065	26.336296	-19.59202	-59.866096	-47.901367	-29.903452	50.565166
7.2076	-14.384226	127.911072	26.420031	-31.143099	-60.715305	-49.254799	-29.51572	30.013519
7.35755	-14.148187	115.802322	26.502399	-42.489891	-58.650845	-59.159092	-28.545359	12.78772
7.5075	-14.055542	103.142876	26.54277	-53.627499	-58.298679	-55.39526	-27.424973	1.522192
7.65745	-13.958026	90.33078	26.608995	-64.713875	-58.911247	-67.839859	-26.419489	-11.366359
7.8074	-13.925513	78.244911	26.662937	-75.526009	-58.325142	-64.561226	-25.456623	-18.604374
7.95735	-13.862401	65.395927	26.705505	-86.281624	-57.947231	-68.286255	-24.344238	-26.975664
8.1073	-13.817519	53.184486	26.734493	-96.89566	-56.386826	-70.231277	-23.628519	-34.269741
8.25725	-13.802511	40.758316	26.772167	-107.367935	-57.203053	-74.991745	-22.672308	-39.518845
8.4072	-13.787093	27.80732	26.790848	-117.707306	-57.385479	-80.849503	-21.886126	-45.272362
8.55715	-13.810119	15.432238	26.838041	-127.940552	-56.330372	-90.119499	-21.279068	-48.782742
8.7071	-13.816532	2.782992	26.846972	-138.088501	-56.044151	-98.066727	-20.607601	-53.266697
8.85705	-13.86326	-9.486147	26.859808	-148.127991	-55.990536	-94.628654	-20.082802	-56.495754
9.007	-13.977812	-21.736542	26.883919	-158.035706	-54.866268	-98.513123	-19.672949	-59.805088
9.15695	-14.026307	-33.81419	26.902887	-167.840317	-54.747395	-99.297005	-19.268677	-63.259384
9.3069	-14.179282	-46.256153	26.928091	-177.63504	-54.407593	-106.897537	-19.040268	-66.05352
9.45685	-14.36027	-58.600056	26.954687	172.697113	-53.266571	-110.730827	-18.740007	-68.924057
9.6068	-14.502827	-71.05294	26.959801	163.035645	-52.546501	-114.534203	-18.482115	-72.048668
9.75675	-14.754725	-83.703018	26.992458	153.459824	-53.277805	-119.327034	-18.356306	-74.356697
9.9067	-15.044172	-96.639854	27.030867	143.94075	-51.669708	-125.916359	-18.265049	-76.26088
10.05665	-15.240503	-109.814674	27.047482	134.476898	-51.852013	-131.39389	-18.232883	-79.238655
10.2066	-15.537794	-123.095734	27.08313	124.938232	-52.172325	-136.023712	-18.241858	-81.622108
10.35655	-15.752769	-137.723572	27.106541	115.589935	-51.266865	-136.362442	-18.092524	-83.504692
10.5065	-16.001358	-151.626877	27.142914	106.136047	-50.530758	-145.413696	-18.142403	-86.240265
10.65645	-16.411179	-166.821808	27.173172	96.733238	-50.805557	-154.119293	-18.340786	-88.932701
10.8064	-16.548769	178.529709	27.215242	87.363121	-50.156261	-152.745026	-18.385427	-91.079918
10.95635	-16.692055	162.226196	27.228735	77.994293	-49.671127	-162.174011	-18.329859	-94.402039
11.1063	-16.75321	146.430573	27.272341	68.623596	-49.57333	-164.04364	-18.542507	-95.402206
11.25625	-16.810274	131.613495	27.298477	59.295265	-49.260578	-170.504044	-18.691977	-97.808632
11.4062	-16.701809	114.510277	27.331348	49.959999	-48.744003	-176.661896	-18.927431	-99.059288
11.55615	-16.604481	98.693176	27.347252	40.645702	-48.449764	178.567261	-19.089048	-101.393356
11.7061	-16.408638	83.312553	27.372919	31.281725	-47.988464	174.801132	-19.387123	-103.52832
11.85605	-16.01626	67.970718	27.404148	21.960821	-47.82568	165.450058	-19.594715	-105.805504
12.006	-15.810127	53.05748	27.410286	12.707911	-47.483429	164.640976	-19.759485	-107.366425
12.15595	-15.395679	38.528458	27.398985	3.387074	-47.510174	156.904633	-20.002851	-110.455666
12.3059	-14.959882	24.213406	27.422689	-5.913672	-46.91711	151.002518	-20.419949	-111.008362
12.45585	-14.563398	10.317959	27.425526	-15.198405	-46.776054	146.76564	-20.627083	-113.650261
12.6058	-14.247163	-4.039003	27.420794	-24.466024	-46.770126	138.745514	-20.886406	-115.51683
12.75575	-13.617952	-16.884251	27.385899	-33.686646	-46.490952	133.060715	-21.372601	-116.496124
12.9057	-13.442662	-29.027916	27.380932	-42.901485	-46.249954	127.31974	-21.542086	-120.883354
13.05565	-13.036383	-41.656998	27.382235	-52.010246	-46.025372	122.194084	-21.963024	-120.708755
13.2056	-12.758462	-54.714455	27.362652	-61.16473	-45.778126	118.136375	-21.883369	-122.061882
13.35555	-12.56237	-66.818741	27.354298	-70.309677	-45.525345	113.4515	-22.105179	-125.059029
13.5055	-12.285861	-78.499054	27.34745	-79.496338	-45.242378	106.223343	-22.392574	-126.603577
13.65545	-12.027766	-90.234428	27.321217	-88.630112	-45.367603	100.481163	-22.368217	-128.559204
13.8054	-11.920847	-101.627289	27.296638	-97.796753	-44.927345	93.905365	-22.50926	-132.03566
13.95535	-11.624663	-112.857353	27.270777	-106.896523	-44.820271	89.263405	-22.568855	-131.684906
14.1053	-11.487927	-124.429222	27.236872	-116.011246	-44.659687	82.785233	-22.561272	-132.340973
14.25525	-11.318235	-135.316269	27.224567	-125.150482	-44.469971	77.69416	-22.832466	-135.908707
14.4052	-11.135458	-146.338364	27.193138	-134.20018	-44.441986	72.630219	-22.6476	-136.098267
14.55515	-11.051179	-157.164551	27.158287	-143.262924	-44.382336	65.570274	-22.585789	-138.830215
14.705101	-10.915641	-167.64093	27.113932	-152.295822	-43.974152	60.510967	-22.920425	-139.990326
14.855051	-10.853779	-178.334686	27.100056	-161.370743	-43.833645	54.683342	-22.78405	-143.137665
15.005001	-10.749606	170.962082	27.064974	-170.436234	-43.734055	48.026699	-22.65983	-145.73941
15.154951	-10.707541	161.192856	27.040758	-179.497391	-43.482399	42.034264	-22.619062	-148.767624
15.304901	-10.625151	150.811493	26.995337	171.467346	-43.53577	38.651333	-22.747967	-150.643219
15.454851	-10.620275	141.005219	26.967922	162.447571	-43.315346	30.963158	-22.598663	-154.183609
15.604801	-10.583433	131.618484	26.944441	153.329468	-43.251301	24.74477	-22.648701	-159.908142
15.754751	-10.533696	121.88974	26.918524	144.220657	-43.060585	19.63748	-22.535851	-163.301453
15.904701	-10.555107	112.747459	26.880333	135.125824	-42.881199	13.887641	-22.44338	-168.245071
16.054651	-10.530044	103.709564	26.835579	126.031319	-42.825802	7.310476	-22.8902	-174.12439
16.204601	-10.535954	94.50325	26.81316	116.801292	-42.635326	-0.211306	-22.603691	-178.591461
16.354551	-10.595906	86.377098	26.783957	107.631554	-42.555122	-6.514532	-22.549931	173.323959
16.504501	-10.575366	77.984924	26.742369	98.375824	-42.538624	-10.434932	-22.769514	167.739212
16.654451	-10.621933	70.308861	26.700262	89.108452	-42.400562	-16.598999	-22.540001	159.114594
16.804401	-10.621497	62.898621	26.666716	79.763107	-42.271282	-24.732355	-22.637056	150.490112
16.954351	-10.536088	55.300686	26.608921	70.406799	-42.151516	-30.770056	-22.575781	143.294708
17.104301	-10.577625	48.043175	26.55653	60.992104	-42.090282	-37.097336	-22.264118	132.57785
17.254251	-10.445726	41.165947	26.487267	51.498661	-41.953815	-43.493668	-21.952169	122.43795
17.404201	-10.323289	34.416336	26.428596	42.028736	-42.197239	-48.821255	-21.559986	112.46035
17.554151	-10.197799	27.972486	26.351805	32.514481	-41.728756	-56.833271	-21.000904	102.114883
17.704101	-9.872574	21.73698	26.27574	22.832142	-41.837322	-62.621426	-20.468922	90.464165
17.854051	-9.588311	15.17359	26.187414	13.133895	-41.70895	-69.965538	-19.835955	80.914589
18.004001	-9.257264	8.722465	26.077255	3.356693	-41.713249	-76.876114	-18.799162	71.944016
18.153951	-8.816632	1.785727	25.953943	-6.517554	-41.804092	-84.69561	-18.084673	63.405834
18.303901	-8.444278	-5.298437	25.821547	-16.391394	-41.626163	-91.242645	-17.388784	55.576645
18.453851	-7.976645	-12.528419	25.650061	-26.284575	-41.769165	-98.434677	-16.464178	48.350742
18.603801	-7.495188	-20.29207	25.466564	-36.188141	-41.841602	-105.463051	-15.790463	41.856483
18.753751	-7.051801	-28.35693	25.265339	-46.123253	-41.938698	-113.260605	-15.149819	36.351273
18.903701	-6.56814	-36.323235	25.041704	-55.946117	-42.029522	-120.481583	-14.42218	29.324244
19.053651	-6.13238	-44.975441	24.790499	-65.766212	-42.227459	-128.090256	-13.894618	24.086357
19.203601	-5.72371	-53.447437	24.526186	-75.560173	-42.316017	-136.273285	-13.379273	19.111843
19.353551	-5.291353	-62.170246	24.236088	-85.291885	-42.56889	-143.015656	-12.892949	13.66824
19.503501	-4.959025	-71.323868	23.945093	-94.893013	-42.747135	-150.570496	-12.565857	9.312762
19.653451	-4.670103	-80.279152	23.641752	-104.435356	-42.787231	-156.238922	-12.240598	4.631027
19.803401	-4.352	-89.212914	23.310293	-113.820015	-43.085785	-165.156998	-11.970068	-0.497606
19.953351	-4.107351	-98.419914	22.977585	-123.1632	-43.35487	-171.432922	-11.808332	-4.240434
20.103301	-3.870198	-107.585701	22.638893	-132.361298	-43.703396	-178.503494	-11.689276	-8.409513
20.253251	-3.642719	-116.869095	22.28651	-141.531845	-44.069878	175.088837	-11.589864	-13.018004
20.403201	-3.486948	-126.23748	21.930984	-150.525131	-44.176266	167.812103	-11.59674	-16.643923
20.553151	-3.348725	-135.251846	21.574354	-159.329147	-44.2318	161.255356	-11.63352	-20.571375
20.703101	-3.21144	-144.52565	21.20582	-168.200882	-44.643337	155.412567	-11.726221	-24.869663
20.853051	-3.105361	-153.99704	20.850485	-176.978333	-44.882656	148.696716	-11.790516	-28.668484
21.003001	-3.019216	-162.96431	20.486397	174.459061	-45.104023	141.533585	-11.906954	-32.754761
21.152951	-2.950479	-172.492157	20.12442	165.870239	-45.440556	135.291885	-12.134406	-36.640255
21.302901	-2.914338	178.473404	19.769928	157.423279	-45.686932	128.134064	-12.403995	-40.62299
21.452851	-2.870881	169.003311	19.419979	149.007568	-45.963581	120.726044	-12.677138	-45.031342
21.602801	-2.848625	159.289322	19.072462	140.544266	-46.082645	114.046738	-13.059532	-48.61396
21.752751	-2.844965	149.889099	18.736799	132.158508	-46.564522	109.277298	-13.408885	-53.223686
21.902701	-2.833939	140.218521	18.385958	123.832397	-46.371773	101.602554	-13.888101	-58.473919
22.052651	-2.861599	130.085739	18.049408	115.458466	-46.744591	96.480186	-14.357347	-63.368095
22.202601	-2.896103	120.259651	17.72858	107.112274	-46.716778	88.130821	-14.83686	-69.496948
22.352551	-2.885708	110.130936	17.383024	98.748688	-47.189899	81.407578	-15.399392	-75.794189
22.502501	-2.943205	100.217712	17.043444	90.51725	-47.377369	72.75618	-15.920044	-82.364052
22.652451	-2.966878	89.856621	16.704632	82.122948	-47.707687	68.562164	-16.25318	-90.289398
22.802401	-2.95979	79.080208	16.344795	73.675781	-47.759392	61.342915	-16.746267	-98.924713
22.952351	-3.02254	68.656303	15.99454	65.426262	-48.351391	55.321312	-17.058117	-107.362228
23.102301	-3.033734	57.805523	15.632001	57.052181	-48.117813	45.685986	-17.002157	-118.040169
23.252251	-3.083945	47.124443	15.282929	48.810711	-48.375153	39.725182	-16.922295	-127.980858
23.402201	-3.108573	36.074341	14.908163	40.444828	-48.431259	32.385929	-16.787426	-136.64917
23.552151	-3.104194	25.337717	14.51505	32.200432	-48.780022	23.35457	-16.252462	-145.511536
23.702101	-3.117122	14.117808	14.125818	23.936836	-48.914398	18.094069	-15.916171	-153.904694
23.852051	-3.128254	3.131851	13.733274	15.716193	-49.137737	9.236963	-15.150178	-160.138931
24.002001	-3.077098	-7.92312	13.322872	7.555393	-49.243313	0.786444	-14.659309	-166.57753
24.151951	-3.074304	-19.240311	12.910806	-0.66285	-49.491955	-6.305319	-14.102118	-172.153275
24.301901	-3.021468	-29.985214	12.483028	-8.720196	-49.535152	-12.641421	-13.429443	-177.299469
24.451851	-2.965996	-40.686581	12.056841	-16.657564	-49.650223	-20.751921	-12.876606	178.076187
24.601801	-2.941161	-51.709316	11.609309	-24.72237	-49.687374	-28.207426	-12.447397	174.488113
24.751751	-2.880912	-62.271511	11.163719	-32.655125	-49.71595	-32.92083	-11.930593	170.490967
24.901701	-2.796289	-73.053291	10.708151	-40.524178	-50.112568	-41.602886	-11.449228	166.696762
25.051651	-2.744194	-83.646332	10.237647	-48.290585	-50.293221	-49.915012	-11.06218	163.813187
25.201601	-2.685365	-93.456978	9.756675	-55.812061	-50.217484	-56.978081	-10.569312	161.616333
25.351551	-2.615726	-103.3218	9.284646	-63.29319	-51.02713	-59.943848	-10.207473	157.93454
25.501501	-2.594596	-113.143723	8.816039	-70.656036	-50.459778	-69.885529	-9.864822	156.602493
25.651451	-2.543711	-122.869087	8.348173	-78.135086	-50.67458	-78.504448	-9.509581	153.064926
25.801401	-2.475983	-132.513412	7.867482	-85.366394	-50.365196	-82.11261	-9.230915	151.077118
25.951351	-2.433708	-141.693634	7.403456	-92.508377	-50.789806	-89.97641	-8.928295	148.992126
26.101301	-2.35958	-151.171127	6.932474	-99.642433	-50.795288	-97.763412	-8.734886	147.077667
26.251251	-2.339961	-160.247574	6.45522	-106.66803	-51.157928	-102.83564	-8.470785	144.80191
26.401201	-2.292601	-168.961075	5.994375	-113.522614	-51.074615	-114.438492	-8.247988	143.103607
26.551151	-2.210678	-177.903214	5.520426	-120.473328	-50.406994	-120.344109	-7.993959	140.988251
26.701101	-2.179251	173.183395	5.066374	-127.231529	-50.88575	-125.567879	-7.8166	139.439636
26.851051	-2.141603	164.830872	4.620122	-133.882019	-51.673809	-131.59259	-7.60806	138.220871
27.001001	-2.091567	156.420944	4.193859	-140.456726	-50.188728	-144.875839	-7.433979	136.238068
27.150951	-2.088228	148.505371	3.746309	-146.811798	-51.544197	-140.7724	-7.314863	135.230316
27.300901	-2.033098	140.26059	3.321367	-153.303802	-51.802185	-152.383636	-7.137758	133.613312
27.450851	-1.995076	132.273468	2.919357	-159.690582	-50.114346	-155.100647	-7.055881	132.001328
27.600801	-1.969246	124.142265	2.523443	-165.986938	-51.415333	-159.443863	-6.933469	131.039505
27.750751	-1.950943	116.503662	2.123941	-172.25708	-51.712902	-166.304962	-6.809254	129.302277
27.900701	-1.910385	108.752068	1.719837	-178.399673	-51.862286	-169.360718	-6.757842	128.172394
28.050651	-1.923993	100.991669	1.359248	175.411163	-50.324722	-179.339233	-6.664145	127.112747
28.200601	-1.899666	93.927727	0.984934	169.411728	-51.24054	-175.864685	-6.564272	125.413956
28.350551	-1.873988	85.643578	0.643062	163.174957	-50.498135	179.065475	-6.57318	124.32653
28.500501	-1.901044	78.047569	0.30474	157.084686	-50.826973	172.981918	-6.468659	123.187469
28.650451	-1.89363	70.592018	-0.045339	151.158157	-50.854832	169.093445	-6.45881	121.968933
28.800401	-1.934233	63.035282	-0.377549	145.064041	-49.885143	153.654694	-6.431003	120.133949
28.950351	-1.918764	55.840233	-0.688139	139.108551	-50.616245	153.794907	-6.354661	119.122826
29.100301	-1.923447	48.342171	-1.020599	133.20813	-49.118057	152.144882	-6.410937	117.96666
29.250251	-1.995416	40.715141	-1.29815	127.144188	-49.743256	148.194534	-6.437984	116.689362
29.400201	-1.959196	33.369396	-1.582783	121.224518	-48.824234	142.412231	-6.421254	115.168045
29.550151	-2.048223	25.700138	-1.843249	115.247635	-49.230415	136.200043	-6.461843	113.776482
29.700101	-2.062271	18.552549	-2.104405	109.205727	-48.499317	127.080917	-6.507342	112.738602
29.850051	-2.092103	10.675498	-2.34831	103.239822	-49.087784	128.465759	-6.542454	111.078453
30.000001	-2.14571	3.349604	-2.575771	97.161476	-49.098164	125.549553	-6.630168	109.712715
