/
Design Hub
/
Hardware
/
PAC52710EVK1

PAC52710EVK1

PAC52710 Evaluation Kit

Qorvo's PAC52710EVK1 development platform is a complete hardware solution enabling users, not only to evaluate the PAC52710 device, but also develop power applications revolving around this powerful and versatile ARM® Cortex®-M0 based micro-controller. The module contains a PAC52710 Power Application Controller (MCU) and its internal peripherals, including new features such as VDS Sensing, Cycle By Cycle PWM truncation, AIO7/8/9 Sample And Hold, Windowed Watchdog Timer, enhanced gate drive strength, as well as enhanced low Hibernate current.

To aid in the application development the PAC52710EVK1 offers access to each and every one of the PAC52710 device's signals by means of a series of female header connectors.

The PAC52710EVK1 can be used with various Graphical User Interface (GUI) software suites to externally control particular application's features over the PAC52710 UART interface. Provided with the development platform, the ET-UARTSWD module adds fully isolated USB to UART Virtual COMM Port, as well as access to the PAC52710’s SWD port through a fully isolated bidirectional channel which allows most SWD program/debug modules to interconnect with the system.

Production
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Based on the PAC52710 motor-control device
  • 50 MHz Arm Cortex-M0 MCU
  • 72 V class motor-control platform
  • Complete on-board 3-phase inverter stage for BLDC and PMSM evaluation
  • Broad signal access through on-board headers for evaluation, development, and system interfacing
  • Supports UART-based GUI communication together with programming and debug access
  • VDS sensing
  • Cycle-by-cycle protection
  • Enhanced sample-and-hold support
  • Windowed watchdog timer

Typical Applications

  • Industrial BLDC motor control, including pumps, fans, and robotics
  • Power and garden tools
  • Small appliances
  • E-mobility

Evaluation Kit Details

Based On
PAC52710
Contents
  • Evaluation Kit (EVK)
  • ET-UARTSWD module with cable assemblies
  • EVK User’s Guide
  • Schematics, BOM, layout drawings, Gerber files, and Altium project files
Ideal For
  • Evaluating 72 V class BLDC / PMSM motor-control hardware, firmware and protection features.

Design Resources

Filters
7 results found
All (7)= Featured
= Featured
  • Evaluation Tool

    PAC52710EVK1 Altium Project Files

    Evaluation Tool
  • Evaluation Tool

    PAC52710EVK1 Schematics, Layout, BOM, Gerber Files

    Evaluation Tool
  • Evaluation Tool

    PAC52710EVK1 User's Guide

    Evaluation Tool
  • Software

    PAC FOC Application Firmware

    Rev 4.5.1
    Software
  • Software

    PAC Six Step Application firmware

    Rev 5.0.0
    Software
  • Software

    PAC52xx ActiveFlashLight Bootloader

    Software
  • Software

    PAC52xx Example Code

    Software
Results per page
10

Related Products

Production

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE with VDS sensing

PAC52710

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Design Hub
/
Hardware
/
PAC52710EVK1

PAC52710EVK1

PAC52710 Evaluation Kit

Qorvo's PAC52710EVK1 development platform is a complete hardware solution enabling users, not only to evaluate the PAC52710 device, but also develop power applications revolving around this powerful and versatile ARM® Cortex®-M0 based micro-controller. The module contains a PAC52710 Power Application Controller (MCU) and its internal peripherals, including new features such as VDS Sensing, Cycle By Cycle PWM truncation, AIO7/8/9 Sample And Hold, Windowed Watchdog Timer, enhanced gate drive strength, as well as enhanced low Hibernate current.

To aid in the application development the PAC52710EVK1 offers access to each and every one of the PAC52710 device's signals by means of a series of female header connectors.

The PAC52710EVK1 can be used with various Graphical User Interface (GUI) software suites to externally control particular application's features over the PAC52710 UART interface. Provided with the development platform, the ET-UARTSWD module adds fully isolated USB to UART Virtual COMM Port, as well as access to the PAC52710’s SWD port through a fully isolated bidirectional channel which allows most SWD program/debug modules to interconnect with the system.

Production
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Based on the PAC52710 motor-control device
  • 50 MHz Arm Cortex-M0 MCU
  • 72 V class motor-control platform
  • Complete on-board 3-phase inverter stage for BLDC and PMSM evaluation
  • Broad signal access through on-board headers for evaluation, development, and system interfacing
  • Supports UART-based GUI communication together with programming and debug access
  • VDS sensing
  • Cycle-by-cycle protection
  • Enhanced sample-and-hold support
  • Windowed watchdog timer

Typical Applications

  • Industrial BLDC motor control, including pumps, fans, and robotics
  • Power and garden tools
  • Small appliances
  • E-mobility

Evaluation Kit Details

Based On
PAC52710
Contents
  • Evaluation Kit (EVK)
  • ET-UARTSWD module with cable assemblies
  • EVK User’s Guide
  • Schematics, BOM, layout drawings, Gerber files, and Altium project files
Ideal For
  • Evaluating 72 V class BLDC / PMSM motor-control hardware, firmware and protection features.

Design Resources

Filters
7 results found
All (7)= Featured
= Featured
  • Evaluation Tool

    PAC52710EVK1 Altium Project Files

    Evaluation Tool
  • Evaluation Tool

    PAC52710EVK1 Schematics, Layout, BOM, Gerber Files

    Evaluation Tool
  • Evaluation Tool

    PAC52710EVK1 User's Guide

    Evaluation Tool
  • Software

    PAC FOC Application Firmware

    Rev 4.5.1
    Software
  • Software

    PAC Six Step Application firmware

    Rev 5.0.0
    Software
  • Software

    PAC52xx ActiveFlashLight Bootloader

    Software
  • Software

    PAC52xx Example Code

    Software
Results per page
10

Related Products

Production

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE with VDS sensing

PAC52710

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks