/
Design Hub
/
Hardware
/
PAC5523AEVK1

PAC5523AEVK1

PAC5523A Evaluation Kit

Qorvo's PAC5523AEVK1 evaluation kit is a complete hardware solution enabling users to evaluate the PAC5523A device, but also develop motor control applications revolving around the powerful and versatile 150MHz Arm® Cortex® -M4F based MCU. This evaluation kit is a motor controller and driver evaluation PCB, that uses PAC5523A Power Application Controller®.

To aid in evaluation and application development the PAC5523AEVK1 offers access to all of the PAC5523A device's signals by means of a series of female header connectors.

Production
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Based on the PAC5523A motor-control device
  • 150 MHz Arm Cortex-M4F MCU
  • 72 V class motor-control platform
  • Complete on-board 3-phase inverter stage for BLDC and PMSM evaluation
  • Broad signal access through on-board headers for evaluation, development, and system interfacing
  • Supports UART-based GUI communication together with programming and debug access
  • CAN 2.0B support
  • Integrated power management, gate-drive, and configurable analog front-end support

Typical Applications

  • General-purpose high-voltage system controllers
  • Home appliances
  • Ceiling Fans
  • Standing Fans
  • Compressors
  • Power Tools
  • Garden Tools
  • Motor Controllers
  • Industrial Applications
  • Drone/RC

Evaluation Kit Details

Based On
PAC5523A
Contents
  • Evaluation Kit (EVK)
  • ET-UARTSWD module with cable assemblies
  • EVK User’s Guide
  • Schematics, BOM, layout drawings, Gerber files, and Altium project files
Ideal For
  • Evaluating high-performance battery-powered BLDC / PMSM control on PAC55xx devices.

Design Resources

Filters
9 results found
All (9)= Featured
= Featured
  • Evaluation Tool

    PAC5523AEVK1 Altium Project Files

    Evaluation Tool
  • Evaluation Tool

    PAC5523AEVK1 Schematics, Layout, BOM, Gerber Files

    Evaluation Tool
  • Evaluation Tool

    PAC5523EVK1 User's Guide

    Rev A – 10/2021
    Evaluation Tool
  • Software

    PAC FOC Application Firmware

    Rev 4.5.1
    Software
  • Software

    PAC Six Step Application firmware

    Rev 5.0.0
    Software
  • Software

    PAC55xx ActiveFlashLight Bootloader

    Rev 1.0.0
    Software
  • Software

    PAC55xx CANOpen Device Driver

    Software
  • Software

    PAC55xx Example Code

    Software
  • Software

    PAC55xx Software Development Kit

    Software
Results per page
10

Related Products

Production

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE

PAC5523A

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Design Hub
/
Hardware
/
PAC5523AEVK1

PAC5523AEVK1

PAC5523A Evaluation Kit

Qorvo's PAC5523AEVK1 evaluation kit is a complete hardware solution enabling users to evaluate the PAC5523A device, but also develop motor control applications revolving around the powerful and versatile 150MHz Arm® Cortex® -M4F based MCU. This evaluation kit is a motor controller and driver evaluation PCB, that uses PAC5523A Power Application Controller®.

To aid in evaluation and application development the PAC5523AEVK1 offers access to all of the PAC5523A device's signals by means of a series of female header connectors.

Production
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Based on the PAC5523A motor-control device
  • 150 MHz Arm Cortex-M4F MCU
  • 72 V class motor-control platform
  • Complete on-board 3-phase inverter stage for BLDC and PMSM evaluation
  • Broad signal access through on-board headers for evaluation, development, and system interfacing
  • Supports UART-based GUI communication together with programming and debug access
  • CAN 2.0B support
  • Integrated power management, gate-drive, and configurable analog front-end support

Typical Applications

  • General-purpose high-voltage system controllers
  • Home appliances
  • Ceiling Fans
  • Standing Fans
  • Compressors
  • Power Tools
  • Garden Tools
  • Motor Controllers
  • Industrial Applications
  • Drone/RC

Evaluation Kit Details

Based On
PAC5523A
Contents
  • Evaluation Kit (EVK)
  • ET-UARTSWD module with cable assemblies
  • EVK User’s Guide
  • Schematics, BOM, layout drawings, Gerber files, and Altium project files
Ideal For
  • Evaluating high-performance battery-powered BLDC / PMSM control on PAC55xx devices.

Design Resources

Filters
9 results found
All (9)= Featured
= Featured
  • Evaluation Tool

    PAC5523AEVK1 Altium Project Files

    Evaluation Tool
  • Evaluation Tool

    PAC5523AEVK1 Schematics, Layout, BOM, Gerber Files

    Evaluation Tool
  • Evaluation Tool

    PAC5523EVK1 User's Guide

    Rev A – 10/2021
    Evaluation Tool
  • Software

    PAC FOC Application Firmware

    Rev 4.5.1
    Software
  • Software

    PAC Six Step Application firmware

    Rev 5.0.0
    Software
  • Software

    PAC55xx ActiveFlashLight Bootloader

    Rev 1.0.0
    Software
  • Software

    PAC55xx CANOpen Device Driver

    Software
  • Software

    PAC55xx Example Code

    Software
  • Software

    PAC55xx Software Development Kit

    Software
Results per page
10

Related Products

Production

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE

PAC5523A

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks