/
Products
/
855595

855595

320 MHz IF SAW Filter

Qorvo's 855595 is a high-performance IF SAW filter with a center frequency of 320 MHz and a 3.0 dB bandwidth of 22 MHz. It features low loss with excellent attenuation, and is designed to be used with a single ended input and output. The device is RoHS compliant and lead-free.

Discontinued
i
End of Life announced August 11, 2014.
Last Time Buy February 5, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Typical 3 dB bandwidth of 22 MHz
  • Low loss
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Dimensions: 9.0 x 7.0 x 1.5 mm
  • Hermetic RoHS compliant, lead-free

Typical Applications

  • Broadband
  • WiMAX

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
320
Bandwidth (MHz)
22
Insertion Loss (dB)
19.3
I/O Configuration
SE/SE
Package Size (mm)
9.0 x 7.01
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
855595

855595

320 MHz IF SAW Filter

Qorvo's 855595 is a high-performance IF SAW filter with a center frequency of 320 MHz and a 3.0 dB bandwidth of 22 MHz. It features low loss with excellent attenuation, and is designed to be used with a single ended input and output. The device is RoHS compliant and lead-free.

Discontinued
i
End of Life announced August 11, 2014.
Last Time Buy February 5, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Typical 3 dB bandwidth of 22 MHz
  • Low loss
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Dimensions: 9.0 x 7.0 x 1.5 mm
  • Hermetic RoHS compliant, lead-free

Typical Applications

  • Broadband
  • WiMAX

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
320
Bandwidth (MHz)
22
Insertion Loss (dB)
19.3
I/O Configuration
SE/SE
Package Size (mm)
9.0 x 7.01
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks