/
Products
/
855844

855844

225 MHz IF SAW Filter - GSM

Qorvo's 855844 is a high-performance IF SAW filter with a center frequency of 225 MHz and and a 1.0 dB bandwidth of 160 kHz.

It features excellent attenuation and pass band ripple. The 855844 is designed to be used in a balanced configuration, thereby eliminating the need for Baluns on the input and output. The high performance coupled with the small size of this surface mount filter makes it a natural choice for our customers filtering needs in demanding high data rate communications standards.

The device is RoHS compliant and Pb-free.

Discontinued
i
End of Life announced January 15, 2019 (PCN 19-0011).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev B – 10/13/2005
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • For GSM IF applications
  • Usable bandwidth of 160 kHz
  • Low loss
  • High attenuation
  • Balanced operation
  • Ceramic surface mount package
  • Small size: 5 x 5 x 1.32 mm
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • General Purpose Wireless
  • Wireless Infrastructure

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
225
Bandwidth (MHz)
0.16
Insertion Loss (dB)
3.8
I/O Configuration
BAL/BAL
Package Type
SMP
Package Size (mm)
5 x 5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 10/13/2005
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
855844

855844

225 MHz IF SAW Filter - GSM

Qorvo's 855844 is a high-performance IF SAW filter with a center frequency of 225 MHz and and a 1.0 dB bandwidth of 160 kHz.

It features excellent attenuation and pass band ripple. The 855844 is designed to be used in a balanced configuration, thereby eliminating the need for Baluns on the input and output. The high performance coupled with the small size of this surface mount filter makes it a natural choice for our customers filtering needs in demanding high data rate communications standards.

The device is RoHS compliant and Pb-free.

Discontinued
i
End of Life announced January 15, 2019 (PCN 19-0011).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev B – 10/13/2005
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • For GSM IF applications
  • Usable bandwidth of 160 kHz
  • Low loss
  • High attenuation
  • Balanced operation
  • Ceramic surface mount package
  • Small size: 5 x 5 x 1.32 mm
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • General Purpose Wireless
  • Wireless Infrastructure

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
225
Bandwidth (MHz)
0.16
Insertion Loss (dB)
3.8
I/O Configuration
BAL/BAL
Package Type
SMP
Package Size (mm)
5 x 5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 10/13/2005
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo