/
Products
/
Filters & Duplexers
/
Duplexers
/
856356

856356

836.5 / 881.5 MHz SAW Duplexer - Cellular Band

Discontinued
i
Please use 856908 for new designs.
Product Data SheetRev E – 01/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth of 25 MHz (each band)
  • High Tx-Rx isolation
  • Low insertion loss
  • High attenuation
  • Single-ended operation
  • No matching required for operation at 50 Ohm
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • Qualified for automotive applications
  • Manufacturing facilities are certified with ISO/TS 16949:2002
  • RoHS compliant (2002/95/EC), lead-free

Typical Applications

  • CDMA, WCDMA 850 and AMPS

Parameters

Technology
SAW
Frequency (MHz)
836.5, 881.5
Bandwidth (MHz)
25
Insertion Loss (dB)
1.9, 2.3
I/O Configuration
SE/SE
Package Size (mm)
3.8 x 3.8
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 01/2009
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Duplexers
/
856356

856356

836.5 / 881.5 MHz SAW Duplexer - Cellular Band

Discontinued
i
Please use 856908 for new designs.
Product Data SheetRev E – 01/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth of 25 MHz (each band)
  • High Tx-Rx isolation
  • Low insertion loss
  • High attenuation
  • Single-ended operation
  • No matching required for operation at 50 Ohm
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • Qualified for automotive applications
  • Manufacturing facilities are certified with ISO/TS 16949:2002
  • RoHS compliant (2002/95/EC), lead-free

Typical Applications

  • CDMA, WCDMA 850 and AMPS

Parameters

Technology
SAW
Frequency (MHz)
836.5, 881.5
Bandwidth (MHz)
25
Insertion Loss (dB)
1.9, 2.3
I/O Configuration
SE/SE
Package Size (mm)
3.8 x 3.8
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 01/2009
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks