/
Products
/
Filters & Duplexers
/
RF Filters
/
856576

856576

GPS L1 RF SAW Filter

Discontinued
i
End of Life announced March 23, 2018 (PCN 18-0016).
Last Time Buy Sept 28, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev E – 02/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth of 2 MHz
  • Compatible with leading chipset suppliers
  • Low loss
  • Single-ended input, 50 Ohm
  • Balanced output, 100 Ohm
  • Ceramic Chip Scale Package (CSP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free

Typical Applications

  • GPS

Parameters

Technology
SAW
Type
Mobile
Frequency (MHz)
1,575.42
Bandwidth (MHz)
2
Insertion Loss (dB)
1.1
I/O Configuration
SE/BAL
Package Type
CSP
Package Size (mm)
1.4 x 1.2
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 02/2018
    Data Sheet
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • S-Parameters

    S-Parameters (Balanced)

    S-Parameters
  • S-Parameters

    S-Parameters (Narrow Unmatched)

    S-Parameters
  • S-Parameters

    S-Parameters (Narrow Unmatched)

    S-Parameters
  • S-Parameters

    S-Parameters (Wide Unmatched)

    S-Parameters
  • S-Parameters

    S-Parameters (Wide Unmatched)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
856576

856576

GPS L1 RF SAW Filter

Discontinued
i
End of Life announced March 23, 2018 (PCN 18-0016).
Last Time Buy Sept 28, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev E – 02/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth of 2 MHz
  • Compatible with leading chipset suppliers
  • Low loss
  • Single-ended input, 50 Ohm
  • Balanced output, 100 Ohm
  • Ceramic Chip Scale Package (CSP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free

Typical Applications

  • GPS

Parameters

Technology
SAW
Type
Mobile
Frequency (MHz)
1,575.42
Bandwidth (MHz)
2
Insertion Loss (dB)
1.1
I/O Configuration
SE/BAL
Package Type
CSP
Package Size (mm)
1.4 x 1.2
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 02/2018
    Data Sheet
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • S-Parameters

    S-Parameters (Balanced)

    S-Parameters
  • S-Parameters

    S-Parameters (Narrow Unmatched)

    S-Parameters
  • S-Parameters

    S-Parameters (Narrow Unmatched)

    S-Parameters
  • S-Parameters

    S-Parameters (Wide Unmatched)

    S-Parameters
  • S-Parameters

    S-Parameters (Wide Unmatched)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks