/
Products
/
Filters & Duplexers
/
RF Filters
/
856604

856604

2332.5 MHz RF SAW Filter - Satellite Radio

Qorvo's 856604 is a high-performance RF SAW filter with a center frequency of 2332.5 MHz and 2.0 dB bandwidth of 45 MHz.

It features low insertion loss and excellent attenuation. The high performance coupled with the small size of this surface mount filter makes it a natural choice for our customers RF filtering needs.

This device is RoHS compliant and Pb-free.

Discontinued
i
End of Life announced February 22, 2019 (PCN 19-0039).
Last Time Buy September 2, 2019.
Contact a sales representative for assistance.
Product Data SheetRev A – 06/2007
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
286,747
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
286,747
Buy Online

Key Features

  • High attenuation
  • Low loss
  • Single-ended / balanced operation
  • Surface mount
  • Small size

Typical Applications

  • General Purpose Wireless
  • Satellite Digital Audio Radio Service
  • Web Coverage Service
  • Wireless Infrastructure

Parameters

Technology
SAW
Type
Automotive
Bands
2332.5 MHz
Frequency (MHz)
2,332.5
Bandwidth (MHz)
45
Insertion Loss (dB)
1.7
I/O Configuration
SE/BAL
Package Type
SMP
Package Size (mm)
1.4 x 1.2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/2007
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
856604

856604

2332.5 MHz RF SAW Filter - Satellite Radio

Qorvo's 856604 is a high-performance RF SAW filter with a center frequency of 2332.5 MHz and 2.0 dB bandwidth of 45 MHz.

It features low insertion loss and excellent attenuation. The high performance coupled with the small size of this surface mount filter makes it a natural choice for our customers RF filtering needs.

This device is RoHS compliant and Pb-free.

Discontinued
i
End of Life announced February 22, 2019 (PCN 19-0039).
Last Time Buy September 2, 2019.
Contact a sales representative for assistance.
Product Data SheetRev A – 06/2007
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
286,747
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
286,747
Buy Online

Key Features

  • High attenuation
  • Low loss
  • Single-ended / balanced operation
  • Surface mount
  • Small size

Typical Applications

  • General Purpose Wireless
  • Satellite Digital Audio Radio Service
  • Web Coverage Service
  • Wireless Infrastructure

Parameters

Technology
SAW
Type
Automotive
Bands
2332.5 MHz
Frequency (MHz)
2,332.5
Bandwidth (MHz)
45
Insertion Loss (dB)
1.7
I/O Configuration
SE/BAL
Package Type
SMP
Package Size (mm)
1.4 x 1.2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/2007
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks