/
Products
/
856717

856717

1960 MHz, 450 ns SAW Delay Line

Qorvo's 856717 is a delay line filter designed as an extremely wideband device with a center frequency of 1960 MHz and a useful bandwidth of 60 MHz. This filter is used for time-alignment of RF signals, and provides an absolute delay of 450 nanoseconds. The insertion loss of this device is 22 dB and it is packaged in a hermetic surface mount package.

Discontinued
i
End of Life announced January 15, 2019 (PCN 19-0012).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev A – 02/2008
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Usable bandwidth of 100 MHz
  • Absolute delay of 450ns
  • Low group delay variation
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free

Typical Applications

  • RF Signal Alignment
  • Power Amplifiers

Parameters

Technology
SAW
Type
Infrastructure
Absolute Delay (ns)
450
Frequency (MHz)
1,960
Bandwidth (MHz)
60
Insertion Loss (dB)
22
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
9.1 x 4.8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 02/2008
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
856717

856717

1960 MHz, 450 ns SAW Delay Line

Qorvo's 856717 is a delay line filter designed as an extremely wideband device with a center frequency of 1960 MHz and a useful bandwidth of 60 MHz. This filter is used for time-alignment of RF signals, and provides an absolute delay of 450 nanoseconds. The insertion loss of this device is 22 dB and it is packaged in a hermetic surface mount package.

Discontinued
i
End of Life announced January 15, 2019 (PCN 19-0012).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev A – 02/2008
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Usable bandwidth of 100 MHz
  • Absolute delay of 450ns
  • Low group delay variation
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free

Typical Applications

  • RF Signal Alignment
  • Power Amplifiers

Parameters

Technology
SAW
Type
Infrastructure
Absolute Delay (ns)
450
Frequency (MHz)
1,960
Bandwidth (MHz)
60
Insertion Loss (dB)
22
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
9.1 x 4.8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 02/2008
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo