/
Products
/
Filters & Duplexers
/
RF Filters
/
856844

856844

782 MHz RF SAW Filter

Qorvo's 856844 is a low loss RF filter with a center frequency of 782 MHz and a bandwidth of 10 MHz. The insertion loss is 2.5 dB maximum and the filter is provided in a small surface mount hermetic package.

Discontinued
i
End of Life announced January 15, 2019 (PCN 19-0012).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev C – 01/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,203
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,203
Buy Online

Key Features

  • Usable bandwidth of 10 MHz
  • Low loss
  • High attenuation
  • Single-ended operation at 50 Ohm
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free

Typical Applications

  • Transceivers
  • Coverage Enhancement Repeaters
  • Tower Mounted Amplifiers

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
782
Bandwidth (MHz)
10
Insertion Loss (dB)
1.52
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2010
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (NU)

    S-Parameters
  • S-Parameters

    S-Parameters (WU)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
856844

856844

782 MHz RF SAW Filter

Qorvo's 856844 is a low loss RF filter with a center frequency of 782 MHz and a bandwidth of 10 MHz. The insertion loss is 2.5 dB maximum and the filter is provided in a small surface mount hermetic package.

Discontinued
i
End of Life announced January 15, 2019 (PCN 19-0012).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev C – 01/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,203
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,203
Buy Online

Key Features

  • Usable bandwidth of 10 MHz
  • Low loss
  • High attenuation
  • Single-ended operation at 50 Ohm
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • RoHS compliant (2002/95/EC), lead-free

Typical Applications

  • Transceivers
  • Coverage Enhancement Repeaters
  • Tower Mounted Amplifiers

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
782
Bandwidth (MHz)
10
Insertion Loss (dB)
1.52
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2010
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (NU)

    S-Parameters
  • S-Parameters

    S-Parameters (WU)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks