/
Products
/
856882

856882

358.4 MHz IF SAW Filter

Qorvo's 856882 is a high performance IF SAW filter developed for 4G and Multistandard infrastructure applications. It features low loss with excellent attenuation, and is designed to be used with multiple impedance values and configurations.

The filter is developed for excellent in-band characteristics in order to minimize system bit-error rates. This device is RoHS compliant and Pb-free.

Discontinued
i
End of Life announced January 23, 2019 (PCN 19-0001).
Last Time Buy September 2, 1019.
Contact your local sales representative for assistance.
Preliminary Product Data Sheet07/26/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,366
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,366
Buy Online

Key Features

  • Usable bandwidth 39.6 MHz
  • Low loss
  • High attenuation
  • Low EVM
  • Balanced-Balanced or Balanced-Single ended operation
  • Ceramic Surface Mount Package (SMP)
  • No impedance matching required for operation at 50 ohm
  • Small size: 7.01 x 5.51 x 1.70 mm
  • Excellent power handling
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • General Purpose Wireless
  • Wireless Infrastructure
  • 3G / 4G Wireless Infrastructure

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
358.4
Bandwidth (MHz)
39.6
Insertion Loss (dB)
9.5
I/O Configuration
BAL/BAL
Package Type
SMP
Package Size (mm)
7.0 x 5.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    07/26/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
856882

856882

358.4 MHz IF SAW Filter

Qorvo's 856882 is a high performance IF SAW filter developed for 4G and Multistandard infrastructure applications. It features low loss with excellent attenuation, and is designed to be used with multiple impedance values and configurations.

The filter is developed for excellent in-band characteristics in order to minimize system bit-error rates. This device is RoHS compliant and Pb-free.

Discontinued
i
End of Life announced January 23, 2019 (PCN 19-0001).
Last Time Buy September 2, 1019.
Contact your local sales representative for assistance.
Preliminary Product Data Sheet07/26/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,366
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,366
Buy Online

Key Features

  • Usable bandwidth 39.6 MHz
  • Low loss
  • High attenuation
  • Low EVM
  • Balanced-Balanced or Balanced-Single ended operation
  • Ceramic Surface Mount Package (SMP)
  • No impedance matching required for operation at 50 ohm
  • Small size: 7.01 x 5.51 x 1.70 mm
  • Excellent power handling
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • General Purpose Wireless
  • Wireless Infrastructure
  • 3G / 4G Wireless Infrastructure

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
358.4
Bandwidth (MHz)
39.6
Insertion Loss (dB)
9.5
I/O Configuration
BAL/BAL
Package Type
SMP
Package Size (mm)
7.0 x 5.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    07/26/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks