/
Products
/
Filters & Duplexers
/
RF Filters
/
856934

856934

1842.5 MHz RF SAW Filter - Band 3 Downlink

Qorvo's 856934 is a general purpose Downlink filter for band 3. This filter was specifically designed in a 3x3mm hermetic package for base station applications and is part of our wide portfolio of RF filters in the same package.

Low insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers' Downlink RF filtering needs.

Discontinued
i
End of Life announced January 15, 2019 (PCN 19-0012).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev B – 06/09/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
379
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
379
Buy Online

Key Features

  • Usable bandwidth 75 MHz
  • Low loss
  • Excellent power handling
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • No impedance matching required for operation at 50 ohm
  • Small size: 3.00 x 3.00 x 1.22 mm
  • Hermetically sealed
  • RoHS compliant, Pb-free

Typical Applications

  • General Purpose Wireless
  • Wireless Infrastructure
  • Base Stations
  • 3G / 4G Wireless Infrastructure
  • Repeaters

Parameters

Technology
SAW
Type
Infrastructure
Bands
Band 3
Frequency (MHz)
1,842.5
Bandwidth (MHz)
75
Insertion Loss (dB)
2.9
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/09/2011
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (NU)

    S-Parameters
  • S-Parameters

    S-Parameters (WU)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
856934

856934

1842.5 MHz RF SAW Filter - Band 3 Downlink

Qorvo's 856934 is a general purpose Downlink filter for band 3. This filter was specifically designed in a 3x3mm hermetic package for base station applications and is part of our wide portfolio of RF filters in the same package.

Low insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers' Downlink RF filtering needs.

Discontinued
i
End of Life announced January 15, 2019 (PCN 19-0012).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev B – 06/09/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
379
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
379
Buy Online

Key Features

  • Usable bandwidth 75 MHz
  • Low loss
  • Excellent power handling
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • No impedance matching required for operation at 50 ohm
  • Small size: 3.00 x 3.00 x 1.22 mm
  • Hermetically sealed
  • RoHS compliant, Pb-free

Typical Applications

  • General Purpose Wireless
  • Wireless Infrastructure
  • Base Stations
  • 3G / 4G Wireless Infrastructure
  • Repeaters

Parameters

Technology
SAW
Type
Infrastructure
Bands
Band 3
Frequency (MHz)
1,842.5
Bandwidth (MHz)
75
Insertion Loss (dB)
2.9
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/09/2011
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (NU)

    S-Parameters
  • S-Parameters

    S-Parameters (WU)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks