/
Products
/
856966

856966

358.4 MHz IF SAW Filter - Multi-Standard

Qorvo's 856966 is a high-performance IF SAW filter with a center frequency of 358.4 MHz and a 1 dB bandwidth of 24.8 MHz. It features low loss with excellent attenuation, and is designed to be used with a balanced input and output. The small size of this surface mounted filter makes it an economical choice for demanding applications such as WCDMA / LTE or other similar high data rate communications standards. The device is RoHS compliant and lead-free.

Discontinued
i
End of Life announced January 23, 2019 (PCN 19-0001).
Last Time Buy September 2, 1019.
Contact your local sales representative for assistance.
Product Data SheetRev B – 07/12/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
14,144
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
14,144
Buy Online

Key Features

  • Usable bandwidth of 24.8 MHz
  • Low loss
  • High attenuation
  • Low EVM
  • Balanced operation
  • Ceramic Surface Mount Package (SMP)
  • Small Size: 7.01 x 5.51 x 1.63 mm
  • Hermetic RoHS compliant, lead-free

Typical Applications

  • General Purpose Wireless

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
358.4
Bandwidth (MHz)
24.8
Insertion Loss (dB)
9
I/O Configuration
BAL/BAL
Package Type
SMP
Package Size (mm)
7.0 x 5.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 07/12/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
856966

856966

358.4 MHz IF SAW Filter - Multi-Standard

Qorvo's 856966 is a high-performance IF SAW filter with a center frequency of 358.4 MHz and a 1 dB bandwidth of 24.8 MHz. It features low loss with excellent attenuation, and is designed to be used with a balanced input and output. The small size of this surface mounted filter makes it an economical choice for demanding applications such as WCDMA / LTE or other similar high data rate communications standards. The device is RoHS compliant and lead-free.

Discontinued
i
End of Life announced January 23, 2019 (PCN 19-0001).
Last Time Buy September 2, 1019.
Contact your local sales representative for assistance.
Product Data SheetRev B – 07/12/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
14,144
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
14,144
Buy Online

Key Features

  • Usable bandwidth of 24.8 MHz
  • Low loss
  • High attenuation
  • Low EVM
  • Balanced operation
  • Ceramic Surface Mount Package (SMP)
  • Small Size: 7.01 x 5.51 x 1.63 mm
  • Hermetic RoHS compliant, lead-free

Typical Applications

  • General Purpose Wireless

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
358.4
Bandwidth (MHz)
24.8
Insertion Loss (dB)
9
I/O Configuration
BAL/BAL
Package Type
SMP
Package Size (mm)
7.0 x 5.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 07/12/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo