/
Products
/
Filters & Duplexers
/
RF Filters
/
857005

857005

2437 MHz SAW Filter - ISM / Wi-Fi

Qorvo's 857005 is specifically designed for steep rolloff to provide rejection in the FCC restricted bands above and below the WiFi passband. This provides designers of access points the capability to increase output power and improve range. The 857005 uses advanced and inexpensive packaging techniques to achieve an extremely small 1.40 x 1.20 x 0.46 mm hermetically sealed package.

Discontinued
i
End of Life announced March 8, 2018 (PCN 18-0036).
Last Time Buy October 14, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev C – 08/28/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth of 66 MHz
  • Low loss through ISM / WiFi band
  • Steep rolloff to provide rejection in the FCC restricted bands
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Small Size: 1.40 x 1.20 x 0.46 mm
  • Hermetically sealed
  • RoHS compliant, lead-free

Typical Applications

  • Wireless LAN (WLAN)
  • Wireless LAN (WLAN) Access Points

Parameters

Technology
SAW
Type
Infrastructure
Bands
2437 MHz
Frequency (MHz)
2,437
Bandwidth (MHz)
66
Insertion Loss (dB)
2.1
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.4 x 1.2 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/28/2014
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (Narrow Unmatched)

    S-Parameters
  • S-Parameters

    S-Parameters (Wide Unmatched)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
857005

857005

2437 MHz SAW Filter - ISM / Wi-Fi

Qorvo's 857005 is specifically designed for steep rolloff to provide rejection in the FCC restricted bands above and below the WiFi passband. This provides designers of access points the capability to increase output power and improve range. The 857005 uses advanced and inexpensive packaging techniques to achieve an extremely small 1.40 x 1.20 x 0.46 mm hermetically sealed package.

Discontinued
i
End of Life announced March 8, 2018 (PCN 18-0036).
Last Time Buy October 14, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev C – 08/28/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth of 66 MHz
  • Low loss through ISM / WiFi band
  • Steep rolloff to provide rejection in the FCC restricted bands
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Small Size: 1.40 x 1.20 x 0.46 mm
  • Hermetically sealed
  • RoHS compliant, lead-free

Typical Applications

  • Wireless LAN (WLAN)
  • Wireless LAN (WLAN) Access Points

Parameters

Technology
SAW
Type
Infrastructure
Bands
2437 MHz
Frequency (MHz)
2,437
Bandwidth (MHz)
66
Insertion Loss (dB)
2.1
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.4 x 1.2 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/28/2014
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (Narrow Unmatched)

    S-Parameters
  • S-Parameters

    S-Parameters (Wide Unmatched)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks