/
Products
/
857031

857031

826 MHz SVLTE SAW Notch Filter

Qorvo's 857031 is a high performance Notch Filter designed to reject emissions in the BC0 band while passing Band 13 LTE band. Leveraging advanced temperature-compensated surface acoustic wave technology, the 857031 is specifically designed to enable simultaneous voice and LTE for Band 13 application. It is specified to support Band 13 requirements in the entire 746 - 787 MHz band.

The 857031 uses advanced packaging techniques to achieve an industry-leading 2.5 x 2.0 x 0.56 mm package. The filter exhibits excellent power handling capabilities.

Discontinued
i
End of Life announced March 23, 2018 (PCN 18-0016).
Last Time Buy Oct 31, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev C – 02/05/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High linear notch filter
  • Usable reject band 4 MHz
  • Low loss in 746-756 MHz / 777-787 MHz
  • High BC0 attenuation
  • Ceramic chip-scale Package (CSP)
  • Small size: 2.5 x 2.00 x 0.56 mm
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • SVLTE 4G
  • Band 13 LTE

Parameters

Technology
SAW
Type
Mobile
Bands
BC0
Frequency (MHz)
751, 782
Bandwidth (MHz)
10
Insertion Loss (dB)
0.65
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
2.5 x 2.0 x 0.56
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 02/05/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
857031

857031

826 MHz SVLTE SAW Notch Filter

Qorvo's 857031 is a high performance Notch Filter designed to reject emissions in the BC0 band while passing Band 13 LTE band. Leveraging advanced temperature-compensated surface acoustic wave technology, the 857031 is specifically designed to enable simultaneous voice and LTE for Band 13 application. It is specified to support Band 13 requirements in the entire 746 - 787 MHz band.

The 857031 uses advanced packaging techniques to achieve an industry-leading 2.5 x 2.0 x 0.56 mm package. The filter exhibits excellent power handling capabilities.

Discontinued
i
End of Life announced March 23, 2018 (PCN 18-0016).
Last Time Buy Oct 31, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev C – 02/05/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High linear notch filter
  • Usable reject band 4 MHz
  • Low loss in 746-756 MHz / 777-787 MHz
  • High BC0 attenuation
  • Ceramic chip-scale Package (CSP)
  • Small size: 2.5 x 2.00 x 0.56 mm
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • SVLTE 4G
  • Band 13 LTE

Parameters

Technology
SAW
Type
Mobile
Bands
BC0
Frequency (MHz)
751, 782
Bandwidth (MHz)
10
Insertion Loss (dB)
0.65
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
2.5 x 2.0 x 0.56
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 02/05/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks