/
Products
/
857124

857124

184.32 MHz IF SAW Filter

Qorvo's 857124 is a high-performance IF SAW filter specifically designed for the demanding requirements of 4G wireless infrastructure systems.

Designed for versatile drive configurations, this filter is optimized for a balanced input and output, leading to elimination of baluns.

Low insertion loss, exellent attenuation and flat in-band performance leading to low EVM contribution, makes this filter and effective choice for our customers LTE and Multi-standard applications

Discontinued
i
End of Life announced March 7, 2017 (17-0034).
Last Time Buy: September 10, 2017
Contact your local sales representative for assistance.
Product Data SheetRev B – 02/14/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High attenuation
  • Low loss
  • Single-ended / balanced operation
  • Surface mount
  • Small size

Typical Applications

  • 3G / 4G Multistandard
  • General Purpose Wireless
  • WCDMA / LTE
  • Wireless Infrastructure

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
184.32
Bandwidth (MHz)
25
Insertion Loss (dB)
7.8
I/O Configuration
BAL/BAL
Package Type
SMP
Package Size (mm)
7.0 x 5.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 02/14/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
857124

857124

184.32 MHz IF SAW Filter

Qorvo's 857124 is a high-performance IF SAW filter specifically designed for the demanding requirements of 4G wireless infrastructure systems.

Designed for versatile drive configurations, this filter is optimized for a balanced input and output, leading to elimination of baluns.

Low insertion loss, exellent attenuation and flat in-band performance leading to low EVM contribution, makes this filter and effective choice for our customers LTE and Multi-standard applications

Discontinued
i
End of Life announced March 7, 2017 (17-0034).
Last Time Buy: September 10, 2017
Contact your local sales representative for assistance.
Product Data SheetRev B – 02/14/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High attenuation
  • Low loss
  • Single-ended / balanced operation
  • Surface mount
  • Small size

Typical Applications

  • 3G / 4G Multistandard
  • General Purpose Wireless
  • WCDMA / LTE
  • Wireless Infrastructure

Parameters

Technology
SAW
Type
Infrastructure
Frequency (MHz)
184.32
Bandwidth (MHz)
25
Insertion Loss (dB)
7.8
I/O Configuration
BAL/BAL
Package Type
SMP
Package Size (mm)
7.0 x 5.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 02/14/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo