/
Products
/
Filters & Duplexers
/
Duplexers
/
857182

857182

710 / 741 MHz SAW Duplexer - Band 17

Qorvo's 857182 is a high-performance Surface Acoustic Wave (SAW) duplexer designed to meet the strict LTE requirements for use in Band 17.

857182 is specifically designed to meet the high performance expectations of insertion loss, isolation and rejection in LTE systems operating in B17 applications under all operating condition.

The 857182 uses common packaging techniques to achieve the industry standard 2.5 x 2.0 mm footprint.

The duplexer exhibits excellent power handling capabilities.

Discontinued
i
End of Life announced November 15, 2017 (PCN 17-0160).
Last Time Buy Nov 17, 2017.
Contact your local sales representative for assistance.
Product Data SheetRev A – 09/18/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High rejection in Band 17
  • Usable bandwidth 12 MHz
  • High uplink-downlink isolation
  • Low loss
  • High attenuation
  • Single-ended downlink and uplink operation
  • Ceramic chip-scale hermetic package (CSP)
  • Small size: 2.5 x 2.00 x 0.56 mm
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • Band 17
  • General Purpose Wireless
  • Repeaters
  • Wireless Infrastructure

Parameters

Technology
SAW
Frequency (MHz)
710, 740
Bandwidth (MHz)
12, 12
Insertion Loss (dB)
1.8, 2
I/O Configuration
SE/SE
Package Size (mm)
2.5 x 2.0 x 0.56
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 09/18/2014
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (Matched and Unmatched, Narrow and Wide)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Duplexers
/
857182

857182

710 / 741 MHz SAW Duplexer - Band 17

Qorvo's 857182 is a high-performance Surface Acoustic Wave (SAW) duplexer designed to meet the strict LTE requirements for use in Band 17.

857182 is specifically designed to meet the high performance expectations of insertion loss, isolation and rejection in LTE systems operating in B17 applications under all operating condition.

The 857182 uses common packaging techniques to achieve the industry standard 2.5 x 2.0 mm footprint.

The duplexer exhibits excellent power handling capabilities.

Discontinued
i
End of Life announced November 15, 2017 (PCN 17-0160).
Last Time Buy Nov 17, 2017.
Contact your local sales representative for assistance.
Product Data SheetRev A – 09/18/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High rejection in Band 17
  • Usable bandwidth 12 MHz
  • High uplink-downlink isolation
  • Low loss
  • High attenuation
  • Single-ended downlink and uplink operation
  • Ceramic chip-scale hermetic package (CSP)
  • Small size: 2.5 x 2.00 x 0.56 mm
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • Band 17
  • General Purpose Wireless
  • Repeaters
  • Wireless Infrastructure

Parameters

Technology
SAW
Frequency (MHz)
710, 740
Bandwidth (MHz)
12, 12
Insertion Loss (dB)
1.8, 2
I/O Configuration
SE/SE
Package Size (mm)
2.5 x 2.0 x 0.56
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 09/18/2014
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (Matched and Unmatched, Narrow and Wide)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks