/
Products
/
Filters & Duplexers
/
RF Filters
/
857190

857190

2140 MHz RF SAW Filter

Qorvo's 857190 is a general purpose Uplink filter for Band 1. This filter was specifically designed in a 3x3mm hermetic package for Base Station and Repeater applications and is part of our wide portfolio of RF filters in the same package.

Low loss insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers Uplink RF filtering needs and other general purpose applications. The 160MHz bandwidth enables the usage in a predistorter environment, where the 3rd and 5th order intermodulation results should not be distorted.

Discontinued
i
End of Life announced January 14, 2019 (PCN 19-0009).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev D – 07/31/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth 160 MHz
  • High attenuation
  • Low loss
  • Excellent power handling
  • Single-ended operation
  • Matching required for operation at 50 ohm
  • Small Size: 3.00 x 3.00 x 1.22 mm
  • Ceramic Surface Mount Package (SMP)
  • Hermetically sealed
  • RoHS compliant, Pb-free

Typical Applications

  • Band 1
  • Base Stations
  • Repeaters
  • General Purpose Wireless

Parameters

Technology
SAW
Type
Infrastructure
Bands
2140 MHz
Frequency (MHz)
2,140
Bandwidth (MHz)
160
Insertion Loss (dB)
2.7
I/O Configuration
SE/SE
Package Type
SMP-12
Package Size (mm)
3.0 x 3.0 x 1.22
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 07/31/2015
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
857190

857190

2140 MHz RF SAW Filter

Qorvo's 857190 is a general purpose Uplink filter for Band 1. This filter was specifically designed in a 3x3mm hermetic package for Base Station and Repeater applications and is part of our wide portfolio of RF filters in the same package.

Low loss insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers Uplink RF filtering needs and other general purpose applications. The 160MHz bandwidth enables the usage in a predistorter environment, where the 3rd and 5th order intermodulation results should not be distorted.

Discontinued
i
End of Life announced January 14, 2019 (PCN 19-0009).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev D – 07/31/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth 160 MHz
  • High attenuation
  • Low loss
  • Excellent power handling
  • Single-ended operation
  • Matching required for operation at 50 ohm
  • Small Size: 3.00 x 3.00 x 1.22 mm
  • Ceramic Surface Mount Package (SMP)
  • Hermetically sealed
  • RoHS compliant, Pb-free

Typical Applications

  • Band 1
  • Base Stations
  • Repeaters
  • General Purpose Wireless

Parameters

Technology
SAW
Type
Infrastructure
Bands
2140 MHz
Frequency (MHz)
2,140
Bandwidth (MHz)
160
Insertion Loss (dB)
2.7
I/O Configuration
SE/SE
Package Type
SMP-12
Package Size (mm)
3.0 x 3.0 x 1.22
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 07/31/2015
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks