/
Products
/
857253

857253

828 MHz LTE LowDrift™ SAW Notch Filter

Qorvo's 857253 is a Band 20, 828 MHz notch filter for LTE in UHF and CATV environments. It utilizes high-performance LowDrift™ SAW technology that greatly reduces frequency drift for effective and accurate rejection over many environments.

Discontinued
i
Last Time Buy January 16, 2018.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Temperature-compensated LowDrift™ SAW
  • Notch bandwidth 68 MHz
  • Low UHF passband loss
  • Single-ended 75 ohm operation
  • Surface mount device
  • Small size: 1.40 x 1.20 x 0.46 mm
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • Band 20
  • CATV Line Amplifiers
  • LTE
  • Multi-Dwelling Units
  • UHF

Parameters

Technology
LowDrift™ SAW
Type
Infrastructure
Frequency (MHz)
200 to 1,200
Bandwidth (MHz)
828
Insertion Loss (dB)
250-760 MHz @ 2.5dB, 760-786 MHz @ 5dB
Package Type
CSP-5BT
Package Size (mm)
1.4 x 1.2 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
857253

857253

828 MHz LTE LowDrift™ SAW Notch Filter

Qorvo's 857253 is a Band 20, 828 MHz notch filter for LTE in UHF and CATV environments. It utilizes high-performance LowDrift™ SAW technology that greatly reduces frequency drift for effective and accurate rejection over many environments.

Discontinued
i
Last Time Buy January 16, 2018.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Temperature-compensated LowDrift™ SAW
  • Notch bandwidth 68 MHz
  • Low UHF passband loss
  • Single-ended 75 ohm operation
  • Surface mount device
  • Small size: 1.40 x 1.20 x 0.46 mm
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • Band 20
  • CATV Line Amplifiers
  • LTE
  • Multi-Dwelling Units
  • UHF

Parameters

Technology
LowDrift™ SAW
Type
Infrastructure
Frequency (MHz)
200 to 1,200
Bandwidth (MHz)
828
Insertion Loss (dB)
250-760 MHz @ 2.5dB, 760-786 MHz @ 5dB
Package Type
CSP-5BT
Package Size (mm)
1.4 x 1.2 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks