/
Products
/
Filters & Duplexers
/
RF Filters
/
880272

880272

GPS L2 RF BAW Filter

Qorvo's 880272 and 880273 BAW GPS filters are designed to offer wide-band performance with low amplitude variation and high selectivity with neighboring frequencies. They are self-matched to 50 ohms in a hermetic, ceramic CSP package. The BAW GPS filters also offer a tremendous size and weight advantage over lumped element filters. The BAW filters are highly robust for high-reliability and Defense and Aerospace applications.

Discontinued
i
Product Data SheetRev D – 11/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Wide bandwidth
  • High selectivity
  • Ceramic Chip-Scale Package (CSP)
  • Single-ended operation
  • Small size
  • Hermetic

Typical Applications

  • Communication Systems
  • Electronic Warfare
  • GPS

Parameters

Technology
BAW
Type
Infrastructure
Frequency (MHz)
1,227.6
Bandwidth (MHz)
30
Insertion Loss (dB)
2.25
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
3.26 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 11/2017
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
880272

880272

GPS L2 RF BAW Filter

Qorvo's 880272 and 880273 BAW GPS filters are designed to offer wide-band performance with low amplitude variation and high selectivity with neighboring frequencies. They are self-matched to 50 ohms in a hermetic, ceramic CSP package. The BAW GPS filters also offer a tremendous size and weight advantage over lumped element filters. The BAW filters are highly robust for high-reliability and Defense and Aerospace applications.

Discontinued
i
Product Data SheetRev D – 11/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Wide bandwidth
  • High selectivity
  • Ceramic Chip-Scale Package (CSP)
  • Single-ended operation
  • Small size
  • Hermetic

Typical Applications

  • Communication Systems
  • Electronic Warfare
  • GPS

Parameters

Technology
BAW
Type
Infrastructure
Frequency (MHz)
1,227.6
Bandwidth (MHz)
30
Insertion Loss (dB)
2.25
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
3.26 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 11/2017
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo