/
Products
/
Filters & Duplexers
/
RF Filters
/
880364

880364

GPS L5 RF BAW Filter

Qorvo's 880272, 880273, 880364 and 880365 are designed to offer wide-band GPS signal control with low insertion loss at center frequency and a high ultimate rejection floor. The filters are self-matched to 50 ohms and are surface-mountable on any PCB. These filters also offer a tremendous size and weight advantage over ceramic filters (10x smaller) and cavity filters (100x smaller) while still being robust enough for high-reliability and Defense and Aerospace applications.

Discontinued
i
End of Life announced April 3, 2015.
Last Time Buy October 6, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low loss
  • High selectivity
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Small size
  • Hermetic RoHS compliant, lead-free

Typical Applications

  • GPS L5

Parameters

Technology
BAW
Type
Infrastructure
Frequency (MHz)
1,176
Bandwidth (MHz)
30
Insertion Loss (dB)
2.5
I/O Configuration
SE/SE
Package Size (mm)
3.26 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
880364

880364

GPS L5 RF BAW Filter

Qorvo's 880272, 880273, 880364 and 880365 are designed to offer wide-band GPS signal control with low insertion loss at center frequency and a high ultimate rejection floor. The filters are self-matched to 50 ohms and are surface-mountable on any PCB. These filters also offer a tremendous size and weight advantage over ceramic filters (10x smaller) and cavity filters (100x smaller) while still being robust enough for high-reliability and Defense and Aerospace applications.

Discontinued
i
End of Life announced April 3, 2015.
Last Time Buy October 6, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low loss
  • High selectivity
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Small size
  • Hermetic RoHS compliant, lead-free

Typical Applications

  • GPS L5

Parameters

Technology
BAW
Type
Infrastructure
Frequency (MHz)
1,176
Bandwidth (MHz)
30
Insertion Loss (dB)
2.5
I/O Configuration
SE/SE
Package Size (mm)
3.26 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo