/
Products
/
Filters & Duplexers
/
RF Filters
/
880367

880367

1030 MHz RF BAW Filter - SSR / IFF

Qorvo's 880367 and 880374 (1030 MHz and 1090 MHz, respectively) are designed to offer narrow-band signal control with low insertion loss at center frequency and high selectivity with neighboring frequencies. The filters are self-matched to 50 ohms and are surface-mountable on any PCB. These filters also offer a tremendous size and weight advantage over ceramic filters (10x smaller) and cavity filters (100x smaller) while still being robust enough for high-reliability and Defense and Aerospace applications.

Production
i
Product Data SheetRev A – 01/16/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
29
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
29
Buy Online

Key Features

  • Low loss
  • High selectivity
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Small size
  • Hermetic, RoHS compliant, lead-free

Typical Applications

  • SSR / IFF Filter
  • High Selectivity

Parameters

Technology
BAW
Type
Defense
Bands
1030 MHz / SSR /IFF
Frequency (MHz)
1,030
Bandwidth (MHz)
14
Insertion Loss (dB)
3
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
3.71 x 2.57
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 01/16/2025
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
880367

880367

1030 MHz RF BAW Filter - SSR / IFF

Qorvo's 880367 and 880374 (1030 MHz and 1090 MHz, respectively) are designed to offer narrow-band signal control with low insertion loss at center frequency and high selectivity with neighboring frequencies. The filters are self-matched to 50 ohms and are surface-mountable on any PCB. These filters also offer a tremendous size and weight advantage over ceramic filters (10x smaller) and cavity filters (100x smaller) while still being robust enough for high-reliability and Defense and Aerospace applications.

Production
i
Product Data SheetRev A – 01/16/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
29
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
29
Buy Online

Key Features

  • Low loss
  • High selectivity
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Small size
  • Hermetic, RoHS compliant, lead-free

Typical Applications

  • SSR / IFF Filter
  • High Selectivity

Parameters

Technology
BAW
Type
Defense
Bands
1030 MHz / SSR /IFF
Frequency (MHz)
1,030
Bandwidth (MHz)
14
Insertion Loss (dB)
3
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
3.71 x 2.57
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 01/16/2025
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks