/
Products
/
Filters & Duplexers
/
RF Filters
/
880543

880543

428 MHz RF BAW Filter

The 880543 is a 428 MHz wide-bandwidth Tuned Coupled Resonator BAW Filter (TCRF) module. It uses an internal BAW filter that is tuned internally to achieve a wide bandwidth and 50 ohm impedance at the input and output. No external matching components are required, making the PCB design and implementation easy.

The filter is packaged in a small 7.62 x 5.08 x 1.873 mm surface mount package.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Single-ended Operation
  • Internally Matched SMT
  • Ceramic Chip-scale Package (CSP)
  • Small Size
  • RoHS compliant, Pb-free
  • Package Dimensions: 7.62 x 5.08 x 1.873 mm

Typical Applications

  • Marine Communications

Parameters

Technology
BAW
Type
Defense
Bands
428
Frequency (MHz)
428
Bandwidth (MHz)
44
Insertion Loss (dB)
1.6
I/O Configuration
SE / SE
Package Type
CSP
Package Size (mm)
7.62 x 5.08 x 1.873
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A611.x

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
880543

880543

428 MHz RF BAW Filter

The 880543 is a 428 MHz wide-bandwidth Tuned Coupled Resonator BAW Filter (TCRF) module. It uses an internal BAW filter that is tuned internally to achieve a wide bandwidth and 50 ohm impedance at the input and output. No external matching components are required, making the PCB design and implementation easy.

The filter is packaged in a small 7.62 x 5.08 x 1.873 mm surface mount package.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Single-ended Operation
  • Internally Matched SMT
  • Ceramic Chip-scale Package (CSP)
  • Small Size
  • RoHS compliant, Pb-free
  • Package Dimensions: 7.62 x 5.08 x 1.873 mm

Typical Applications

  • Marine Communications

Parameters

Technology
BAW
Type
Defense
Bands
428
Frequency (MHz)
428
Bandwidth (MHz)
44
Insertion Loss (dB)
1.6
I/O Configuration
SE / SE
Package Type
CSP
Package Size (mm)
7.62 x 5.08 x 1.873
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A611.x

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks