/
Products
/
Filters & Duplexers
/
RF Filters
/
885007

885007

2436 MHz RF BAW Filter - Wi-Fi / LTE Coexistence

Qorvo's 885007 is a high-performance, high-power Bulk Acoustic Wave (BAW) bandpass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high near-in rejection in the 2.3 GHz and 2.6 GHz WiMAX / LTE / TD-LTE bands. The 885007 is specifically designed to enable coexistence of WiFi and WiMAX / LTE signals within the same device or in close proximity to one another.

This part uses advanced and inexpensive packaging techniques to achieve an industry-leading 1.7 x 1.3 x 0.46 mm package. The filter exhibits excellent power handling capabilities. This part is referenced on multiple designs with the leading WiMAX chipset makers.

Discontinued
i
End of Life announced September 19, 2017 (PCN 17-0148).
Last Time Buy March, 9, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev C – 03/14/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low loss in 2400 - 2472 MHz band
  • High rejection in 2496 - 2690 MHz bands: WiMAX / LTE / TD-LTE / Bands 7 & 38
  • High Rejection in 2300-2380 MHz bands: WiMAX / WCS / WiBro / Band 40 / Indian 4G band
  • Industry-leading small size: 1.7 x 1.3 x 0.46 mm
  • +28 dBm (CW) power handling
  • Performance over -30 to +85 °C
  • Single-ended operation
  • Ceramic chip-scale package (CSP)
  • Hermetically sealed
  • RoHS compliant, lead-free

Typical Applications

  • Handsets
  • High Power WLAN Access Points
  • Mobile Routers
  • Portable Hotspots
  • Smart Meters

Parameters

Technology
BAW
Type
Infrastructure
Bands
ISM
Frequency (MHz)
2,436
Bandwidth (MHz)
72
Insertion Loss (dB)
2
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.7 x 1.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 03/14/2011
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
885007

885007

2436 MHz RF BAW Filter - Wi-Fi / LTE Coexistence

Qorvo's 885007 is a high-performance, high-power Bulk Acoustic Wave (BAW) bandpass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high near-in rejection in the 2.3 GHz and 2.6 GHz WiMAX / LTE / TD-LTE bands. The 885007 is specifically designed to enable coexistence of WiFi and WiMAX / LTE signals within the same device or in close proximity to one another.

This part uses advanced and inexpensive packaging techniques to achieve an industry-leading 1.7 x 1.3 x 0.46 mm package. The filter exhibits excellent power handling capabilities. This part is referenced on multiple designs with the leading WiMAX chipset makers.

Discontinued
i
End of Life announced September 19, 2017 (PCN 17-0148).
Last Time Buy March, 9, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev C – 03/14/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low loss in 2400 - 2472 MHz band
  • High rejection in 2496 - 2690 MHz bands: WiMAX / LTE / TD-LTE / Bands 7 & 38
  • High Rejection in 2300-2380 MHz bands: WiMAX / WCS / WiBro / Band 40 / Indian 4G band
  • Industry-leading small size: 1.7 x 1.3 x 0.46 mm
  • +28 dBm (CW) power handling
  • Performance over -30 to +85 °C
  • Single-ended operation
  • Ceramic chip-scale package (CSP)
  • Hermetically sealed
  • RoHS compliant, lead-free

Typical Applications

  • Handsets
  • High Power WLAN Access Points
  • Mobile Routers
  • Portable Hotspots
  • Smart Meters

Parameters

Technology
BAW
Type
Infrastructure
Bands
ISM
Frequency (MHz)
2,436
Bandwidth (MHz)
72
Insertion Loss (dB)
2
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.7 x 1.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 03/14/2011
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks