/
Products
/
Filters & Duplexers
/
RF Filters
/
885017

885017

2436 MHz RF BAW Filter - Wi-Fi / LTE Coexistence

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's 885017 is a high performance, high power BAW bandpass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high near-in rejection in the 2.3 GHz and 2.6GHz WiMAX / LTE / TD-LTE bands. The 885017 is specifically designed to enable coexistence of WiFi and WiMAX/LTE signals within the same device or in close proximity to one another.

Discontinued
i
End of Life announced September 19, 2017 (PCN 17-0148).
Last Time Buy March, 9, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev A – 11/28/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low loss in 2400 - 2472 MHz band with extended upper corner for inclusion of Bluetooth®
  • High rejection in the 2496 - 2690 MHz bands: WiMAX / LTE / TD-LTE / Bands 7 & 38
  • High rejection in the 2300 - 2380 MHz bands: WiMAX / WCS / WiBro / Band 40
  • +28 dBm (CW) power handling
  • Single-ended operation
  • Small size: 1.4 x 1.2 x 0.46 mm
  • Ceramic Serface Mount Package (CSP)
  • Hermetically sealed
  • RoHS compliant, Pb-free

Typical Applications

  • Band 7
  • Band 38
  • Band 40
  • Handsets
  • High Power WLAN Access Points
  • Mobile Routers
  • Portable Hotspots

Parameters

Technology
LowDrift™ BAW
Type
Infrastructure
Bands
ISM
Frequency (MHz)
2,436
Bandwidth (MHz)
72
Insertion Loss (dB)
1.8
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.4 x 1.2 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 11/28/2012
    Data Sheet
  • Qorvo Coexistence & Band-Edge Wi-Fi Filter Solutions

    11/12/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
885017

885017

2436 MHz RF BAW Filter - Wi-Fi / LTE Coexistence

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's 885017 is a high performance, high power BAW bandpass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high near-in rejection in the 2.3 GHz and 2.6GHz WiMAX / LTE / TD-LTE bands. The 885017 is specifically designed to enable coexistence of WiFi and WiMAX/LTE signals within the same device or in close proximity to one another.

Discontinued
i
End of Life announced September 19, 2017 (PCN 17-0148).
Last Time Buy March, 9, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev A – 11/28/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low loss in 2400 - 2472 MHz band with extended upper corner for inclusion of Bluetooth®
  • High rejection in the 2496 - 2690 MHz bands: WiMAX / LTE / TD-LTE / Bands 7 & 38
  • High rejection in the 2300 - 2380 MHz bands: WiMAX / WCS / WiBro / Band 40
  • +28 dBm (CW) power handling
  • Single-ended operation
  • Small size: 1.4 x 1.2 x 0.46 mm
  • Ceramic Serface Mount Package (CSP)
  • Hermetically sealed
  • RoHS compliant, Pb-free

Typical Applications

  • Band 7
  • Band 38
  • Band 40
  • Handsets
  • High Power WLAN Access Points
  • Mobile Routers
  • Portable Hotspots

Parameters

Technology
LowDrift™ BAW
Type
Infrastructure
Bands
ISM
Frequency (MHz)
2,436
Bandwidth (MHz)
72
Insertion Loss (dB)
1.8
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.4 x 1.2 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 11/28/2012
    Data Sheet
  • Qorvo Coexistence & Band-Edge Wi-Fi Filter Solutions

    11/12/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks